HLC Legal-for-Trade Load Cell

The HLC legal-for-trade load cell is available with maximum capacities ranging from 200 kilograms to 10 metric tons. This load cell type provides an accuracy class rating of D1 and C3 (OIML), as well as C6 (OIML R60). Its robust, hermetically sealed design (IP68) and the noise insensitive 6-wire technique used make it ideal for applications such as platform scales, conveyor scales and weighing modules for tanks. An optional ATEX version of the HLC load cell is available.

Key Features

  • Hermetically sealed (IP68)
  • Low overall height
  • Meets EMC/ESD requirements according to EN 45 501
  • Complies with OIML R60 regulations up to 3000 divisions for scales according to EN 45 501
  • Explosion-proof versions compliant with ATEX95 (optional)
  • Nominal load: 220 kg/550 kg/1.1t /1.76 t/2.2 t/ 4.4 t/10 t
  • Accuracy class: D1, C3, C6
  • Approvals: OIML, NTEP, Ex, GOS
  • Protection Class: EMC approved
  • Material: Stainless steel
  • Optional: Accuracy Class C6 with OIML R60 test report

Product Literature

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
HLC

Data Sheets

ENDEESFRITPTCNJPKR
Data Sheet - HLC A1, HLC B1, HLC F1Please log inPlease log inPlease log inPlease log in
Data Sheet - HLCB2Please log inPlease log inPlease log inPlease log in
Data Sheet - Quadro SetPlease log inPlease log inPlease log in

Safety Instructions

ENDEESFRITPTCNJPKR
Safety Instructions II 2 G & II 2 DPlease log inPlease log inPlease log inPlease log inPlease log in
Safety Instructions II 3 G & II 3 DPlease log inPlease log inPlease log inPlease log inPlease log in

Certificates

ENDEESFRITPTCNJPKR
EC-Type Examination CertificatePlease log inPlease log in
OIML Certificate of conformityPlease log in

Request a Quote!

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

1 2-9 10+

Order Numbers

1-HLCA1D1/220KG-1
1-HLCA1D1/550KG-1
1-HLCA1D1/1.1T-1
1-HLCA1D1/1.76T-1
1-HLCA1D1/2.2T
1-HLCA1D1/4.4T

1-HLCA1C3/220KG-1
1-HLCA1C3/550KG-1
1-HLCA1C3/1.1T-1
1-HLCA1C3/1.76T-1
1-HLCA1C3/2.2T
1-HLCA1C3/4.4T

1-HLCB1C3/220KG-1
1-HLCB1C3/550KG-1
1-HLCB1C3/1.1T-1
1-HLCB1C3/1.76T-1
1-HLCB1C3/2.2T
1-HLCB1C3/4.4T

1-HLCB1C4/220KG
1-HLCB1C4/550KG
1-HLCB1C4/1.1T

1-HLCB1C6/220KG
1-HLCB1C6/550KG
1-HLCB1C6/1.1T

1-HLCB1D1/220KG-1
1-HLCB1D1/550KG-1
1-HLCB1D1/1.1T-1
1-HLCB1D1/1.76T-1
1-HLCB1D1/2.2T
1-HLCB1D1/4.4T
1-HLCB1D1/10T

1-HLCB2C3/220KG-1
1-HLCB2C3/550KG-1
1-HLCB2C3/1.1T-1
1-HLCB2C3/1.76T-1
1-HLCB2C3/2.2T
1-HLCB2C3/4.4T

1-HLCF1C3/220KG-1
1-HLCF1C3/550KG-1
1-HLCF1C3/1.1T-1
1-HLCF1C3/1.76T-1

1-QS1C3/300KG
1-QS1C3/600KG
1-QS1C3/1.5T
1-QS1C3/3T