RSCC - S-type Load Cell

The RSCC stainless steel load cell is available with maximum capacities ranging from 50 kg to 5 t and complies with accuracy class C3 as standard. Accuracy class C3 meets the requirements for Class III legal-for-trade scales up to 3000 d resolution per OIML R60. Due to its design the RSCC load cell permits convenient weighing of suspended tanks or use in conveyor, batching or hybrid scales. The main field of applications is in gravimetric level measurement. Hermetic encapsulation ensures the IP68 degree of protection even for small maximum capacities from 50 kg. Applications in the chemical industry or mills are also possible with the optionally available versions for ATEX Zone 1/21 or 2/22.

Key Features

Maximum capacity

50 kg / 100 kg / 200 kg / 500 kg / 1 t / 2 t / 5 t

Accuracy class

C3

Approvals

OIML R60

Notes

EMC tested (per EN 45501)

Material

Stainless steel

Degree of protection

IP68 (more stringent test conditions, 1 m water column/100 h)

Product Literature

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
RSCC

Data Sheets

ENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log in

Mounting instructions

ENDEESFRITPTCNJPKR
Mounting instructionsPlease log inPlease log inPlease log inPlease log in

Certificates

ENDEESFRITPTCNJPKR
EC-Type Examination CertificatePlease log inPlease log in
OIML Certificate of conformityPlease log in

Request a Quote!

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

Order Numbers

1-RSCC3/50KG-1
1-RSCC3/100KG-1
1-RSCC3/200KG-1
1-RSCC3/500KG-1
1-RSCC3/1T-1
1-RSCC3/2T-1
1-RSCC3/5T-1