Beam Load Cells from HBM

Beam load cells, canister load cells, and ring torsion load cells from HBM:

Whether you are in industrial production and scales constructions, production of building materials, food and consumer goods industries, pharmacy or medical engineering...

In almost all sectors where goods are produced, processed or controlled, a HBM beam load cell and weighing technology component can be found. For the majority of HBM beam load cells official approval certificates are available.

Appropriate certificates are also available for their worldwide use. Every load cell is also available for the various zone areas in accordance with the valid ATEX directive.

Find the right load cell for your need:

Pressure load cell for pressure measurement (Pressure transducer)

Force load cell for force measurement (Force transducer)

NO_FILTER
 
  Product   Description
Z6 Bending beam load cell
Bending beam load cell
Z7A Load cells with robust design and low transducer height
Load cells with robust design and low transducer height
BLC Legal for trade load cell with maximum capacities from 550 kg up to 1.76 t.
Legal for trade load cell with maximum capacities from 550 kg up to 1.76 t.
ELC Robust load cell with maximum capacities from 220 kg to 1.76 t
Robust load cell with maximum capacities from 220 kg to 1.76 t
HLC Legal for trade load cell with maximum capacities from 220 kg to 10 t
Legal for trade load cell with maximum capacities from 220 kg to 10 t