Beam Load Cells from HBM
Beam load cells, canister load cells, and ring torsion load cells from HBM:
Whether you are in industrial production and scales constructions, production of building materials, food and consumer goods industries, pharmacy or medical engineering...
In almost all sectors where goods are produced, processed or controlled, a HBM beam load cell and weighing technology component can be found. For the majority of HBM beam load cells official approval certificates are available.
Appropriate certificates are also available for their worldwide use. Every load cell is also available for the various zone areas in accordance with the valid ATEX directive.
Find the right load cell for your need:
Pressure load cell for pressure measurement (Pressure transducer)
Force load cell for force measurement (Force transducer)
NO_FILTER
| Product | Description | ||||||
|---|---|---|---|---|---|---|---|
| Z6 | ![]() |
Bending beam load cell
|
|||||
| Z7A | ![]() |
Load cells with robust design and low transducer height
|
|||||
| BLC | ![]() |
Legal for trade load cell with maximum capacities from 550 kg up to 1.76 t.
|
|||||
| C2 (kg / t) | ![]() |
Low profile stainless steel load cell
|
|||||
| ELC | ![]() |
Robust load cell with maximum capacities from 220 kg to 1.76 t
|
|||||
| HLC | ![]() |
Legal for trade load cell with maximum capacities from 220 kg to 10 t
|
|||||
| RSCC | ![]() |
S-type load cell
|
|||||
| U2A | ![]() |
Load Cell for suspended tank weighing with medium to heavy weights
|