
U2A - Load Cell for Suspended Tank Weighing with Medium to Heavy Weights
For medium to heavy weights, the U2A load cell is an excellent choice for suspended tank weighing, as well as for band scales and metering / batching
scales. The extraordinarily robust U2A load cell is preferably used therefore for the weighing of additives in the building materials industry.
Key Features
- Load cells made of corrosion-resistant materials
- Suitable for scales according to OIML R60 up to 1000d
- Six wire circuit
- Low profile
- For tensile loads
- Meets EMC requirements according to EN 45 501
- Explosion proof version acc. to ATEX 95 optional
Nominal load | 50 kg / 100 kg / 200 kg / 500 kg / 1 t / 2 t / 5 t / 10 t / 20 t |
Accuracy class | 0.1 %, 0.2 %, D1 |
Approvals | OIML, Ex |
Protection class | EMC approved |
Material | Stainless steel |
Product Literature
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| U2A | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet | |||||||||
Safety Instructions | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Safety Instructions II 3 G & II 3 D | |||||||||
Mounting instructions | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Mounting instructions | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| CE-Certificate 193 | |||||||||
| CE-Certificate 212 | |||||||||
| CE-Certificate 258 | |||||||||
| CE-Certificate 261 | |||||||||
| OIML Certificate of conformity | |||||||||
| Test certificate | |||||||||
Request a Quote!
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Order Numbers
1-U2A/50KG
1-U2A/100KG
1-U2A/200KG
1-U2AD1/500KG
1-U2AD1/1T
1-U2AD1/2T
1-U2AD1/5T
1-U2A/10T
1-U2A/20T


