
Z6 - Bending beam load cell
HBM's Z6 bending beam load cell is the primary weighing components for industrial scales. In addition to its exceptional accuracy (accuracy class according to OIML R60),the Z6 load cell is well suited to withstand even harsh manufacturing environments.
Z6 load cells are available in different Types (Z6FD1, Z6FC3, Z6FC3MI, Z6FC4, Z6FC6) with different accuracy classes - including C6 accuracy class!
Key Features
- Welded on metal bellow
- Load cells and mounting aids entirely made from stainless material
- Complies with OIML R60 regulations up to 6000d
- Six-wire circuit
- Optimized for parallel connection with corner-preadjustment
- Meets today EMC/ESD requirements according to EN 45501
- Explosion proof version acc. to ATEX95 optional
- Nominal load: 5 kg / 10 kg /20 kg / 50 kg / 100 kg / 200 kg / 500 kg / 1 t
- Accuracy class: D1, C3, C4, C6

- Approvals: OIML, NTEP, Ex, GOS
- Protection class: EMC approved
- Material: Stainless steel
Product Literature
Please enter your email address.
| Z6 | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet | |||||||||
Safety Instructions | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Safety Instructions II 2 G & II 2 D | |||||||||
| Safety Instructions II 3 G & II 3 D | |||||||||
Mounting instructions | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Mounting instructions | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| CE-Certificate 033 | |||||||||
| CE-Certificate 258 | |||||||||
| CE-Certificate 261 | |||||||||
| EC-Type Examination Certificate | |||||||||
| OIML Certificate of conformity | |||||||||
| Test certificate | |||||||||
Case Studies
High-accuracy load cells ensure quality control in numerous Chinese cement plants
The largest construction company in China, XCMG, has embarked on a development program to optimize the quality control in its cement mixing plants by fitting a selection of HBM load cells.
Used in Australia's largest wine-growing region: HBM's universal Z6 load cell
High humidity of the processed material and, at the same time, high temperatures: The Australian company Accuweigh relies on weighing technology from HBM for the difficult conditions of a compost plant.
Request a Quote!
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Order Numbers
1-Z6FC3/10KG-1
1-Z6FC3/20KG-1
1-Z6FC3/50KG-1
1-Z6FC3/100KG-1
1-Z6FC3/200KG-1
1-Z6FC3/500KG-1
1-Z6FC3/1T
1-Z6GC3/500KG
1-Z6FC4/20KG-1
1-Z6FC4/50KG-1
1-Z6FC4/100KG-1
1-Z6FC4/200KG-1
1-Z6FC4/500KG-1
1-Z6FC6/50KG-1
1-Z6FC6/100KG-1
1-Z6FC6/200KG-1
1-Z6FD1/5KG-1
1-Z6FD1/10KG-1
1-Z6FD1/20KG-1
1-Z6FD1/50KG-1
1-Z6FD1/100KG-1
1-Z6FD1/200KG-1
1-Z6FD1/500KG-1
1-Z6FD1/1T


