Ring torsion load cell RTN

RTN Ring Torsion Load Cell for the process engineering industries

The RTN ring torsion load cell covers a large rated load range from 1t to 470t. It provides a perfect solution for any type of platform, truck scale, and tank weighing in the process engineering industries.

Ring Torsion Load Cell Product Description

Stainless steel, hermetic encapsulation according to the highest protection class, as well as different versions of explosion hazard areas pursuant to the latest ATEX Directive are used as a matter of course.

  • Large output from 2,85mV/V
  • Small minimum application range Y = 20,000
  • Low power consumption
  • Input resistance 4,400 ohms
  • Lowest possible measured value influence by transverse forces
  • A complete range of fitted components for even the most demanding requirements

Ring torsion load cell RTN: The advantages

  • The output resistance is, with 4k Ohm, very high-impedance, therefore uses very little current. The RTN is thereby perfect for battery-operated mobile applications.
  • The annular strain gages react to loads from all directions. The RTN also records loads that would be missed by a rod-shaped load cell.
  • With 2.85mV/V, the RTN has a very high output signal, and therefore a greater signal to noise ratio and very high accuracy.

RTN product literature (technical documentation)

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
RTN

Data Sheets

ENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log inPlease log in

Safety Instructions

ENDEESFRITPTCNJPKR
Safety InstructionsPlease log inPlease log inPlease log inPlease log inPlease log in
Safety Instructions II 3 G & II 3 DPlease log inPlease log inPlease log inPlease log inPlease log in

Mounting instructions

ENDEESFRITPTCNJPKR
Mounting instructionsPlease log inPlease log inPlease log inPlease log in

Certificates

ENDEESFRITPTCNJPKR
CE-Certificate 238Please log inPlease log inPlease log in
CE-Certificate 258Please log inPlease log inPlease log in
CE-Certificate 260Please log inPlease log inPlease log in
EC-Type Examination CertificatePlease log inPlease log in
OIML Certificate of conformityPlease log in
Test certificatePlease log inPlease log in

RTN case studies and references

Optimal dosing always in view: RTN installation modules in a new CEMEX Austria binding material silo

In order to ensure optimal mixing and dosing of the material anhydrite flow, CEMEX Austria is using HBM weighing technology for their new binding material silo.

Uranium isotope enrichment process: RTN load cells impress under extreme conditions

RTN load cells can demonstrate their strengths even in the technically extremely demanding isotope enrichment process.

On board weighing: TROPPER using RTN load cells for the highest level of reliability

Bringing the precise quantity ordered to the customer: This is possible in delivery and mixing vehicles using on board weighing. The internationally active company TROPPER is using HBM weighing technology for this demanding task.

Measuring chains for biogas installations: RTN load cells for renewable energy sources

There is still no telling where the challenging problem of energy will lead us. We have a maximum of fifty years before fossil fuels become scarce. Which is why new methods of energy production are being called for and developed.

Too much fertilizer? A globally unique test bench for investigation and analysis

Cemagref, the French Institute for Agricultural and Environmental Engineering Research is a specialist in spreading fertilizer at one of its nine sites in Montoldre. The equipment to chart the spread of the fertilizer as it is...

Get a Quote

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

Order Numbers

1-RTN0.05/1T
1-RTN0.05/2.2T
1-RTN0.05/4.7T
1-RTN0.05/10T
1-RTN0.05/15T
1-RTN0.05/22T
1-RTN0.05/33T
1-RTN0.05/47T
1-RTN0.05/68T
1-RTN0.05/100T
1-RTN0.05/150T
1-RTN0.05/220T
1-RTN0.05/330T
1-RTN0.05/470T

1-RTNC3/1T
1-RTNC3/2.2T
1-RTNC3/4.7T
1-RTNC3/10T
1-RTNC3/15T
1-RTNC3/22T
1-RTNC3/33T
1-RTNC3/47T
1-RTNC3/68T
1-RTNC3/100T
1-RTNC3/150T
1-RTNC3/220T
1-RTNC3/330T
1-RTNC3/470T