
PW10A - Robust Single Point Load Cell, Maximum Platform Size 600 x 500 mmP
The PW10A single point load cell is an absolute all-rounder for your weighing tasks: Robust, tried and tested HBM quality, available with a wide range of add-on options. For example: Explosion proof versions, different cable lengths, adjusted output for parallel connection.
Product Description
The PW10A, PW12C, and PW16A types vary in size. Whatever the requirements of your application are: PW10A, PW12C, and PW16A always provide the right solution.
The maximum platform size of PW10A is 600 x 500 mm. The standard version of the shielded 6-wire connection cable is 3 m long; however, it is also available in other lengths. In addition to the standard version, HBM offers more add-on options for this load cell, for example, longer cables (up to 12 m), an adjusted output or a reduced minimum load cell verification interval (vmin) for multi-range applications. All PW10A single point load cells are also available in explosion proof versions as per ATEX 95 (Zone 1, 21; Zone 2,22).
Key Features
Special Features:
- OIML R60 approval
- Max. capacities: 50 kg, 100 kg, 150 kg, 200 kg, 250 kg, 300 kg
- Off center load compensated (OIML R76)
- Meets EMC standards (EN 45 501)
- Shielded connection cable
- 6 wire configuration
- Material: Aluminum
Optional:
- Reduced minimum LC verification interval (vmin) for multi range applications
- Explosion-proof versions
- Different cable lengths
- Aligned output, suitable for connection in parallel
Product Literature
Please enter your email address.
| PW10A | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet | |||||||||
Safety Instructions | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Safety Instructions | |||||||||
| Safety Instructions II 3 G & II 3 D | |||||||||
Mounting instructions | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Mounting instructions | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| CE-Certificate 109 | |||||||||
| CE-Certificate 226 | |||||||||
| CE-Certificate 258 | |||||||||
| EC-Type Examination Certificate | |||||||||
| EC-Type Examination Certificate PTB 01 ATEX 2208 | |||||||||
| OIML Certificate of conformity | |||||||||
| Test certificate | |||||||||
Request a Quote for PW10A
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Related Products
PW12C - Robust single point load cell, maximum platform size 800x800mm
PW16A - Single point load cell, maximum platform size 600x600m
Order Numbers
1-PW10AC3/50KG-1
1-PW10AC3/100KG-1
1-PW10AC3/150KG-1
1-PW10AC3/200KG-1
1-PW10AC3/250KG-1
1-PW10AC3/300KG-1


