PW15AH

PW15AH - Single Point Load Cell with IP69K, the Highest Degree of Protection Possible

HBM has introduced its model PW15AH, a single point load cell that offers IP69K, the highest degree of protection possible, and is also suited for use with high-pressure cleaners.

IP69K Means:

  1. Maximum protection of the load cell against ingress of dust (IP6_), as well as
  2. Maximum protection of the load cell against ingress of water, even with high-pressure or steam cleaning (IP_9K).

The load cell is hermetically encapsulated and offers a high degree of safety.

When using load cells in harsh environments, cable protection is often underestimated. However, what is the best degree of protection of a load cell worth, if mechanical or chemical influences are damaging the cable?


The PW15AH load cell therefore provides the option of fitting an effective cable protection. A special connection thread on the load cells enables cable protection systems to be connected easily. Various companies offer these systems for many different applications. The combination of IP68/IP69K protection of the load cell and the option of fitting an effective cable protection makes PW15AH the ideal choice, even for extremely rough conditions of use in the industry.

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.

Product Literature

PW15AH

Data Sheets

ENDEESFRITPTCNJPKRRU
Data Sheet Please Log InPlease Log InPlease Log InPlease Log In

Safety Instructions

ENDEESFRITPTCNJPKRRU
Zone 1/21 - Ex i Please Log InPlease Log InPlease Log InPlease Log InPlease Log InPlease Log In
Zone 2/21 – Ex nA/tb Please Log InPlease Log InPlease Log InPlease Log InPlease Log InPlease Log In

Mounting instructions

ENDEESFRITPTCNJPKRRU
Mounting instructions Please Log InPlease Log InPlease Log InPlease Log In

Certificates

ENDEESFRITPTCNJPKRRU
CE-Declaration of Conformity Please Log InPlease Log InPlease Log In
CE-Declaration of Conformity Please Log InPlease Log InPlease Log In
CE-Declaration of Conformity Please Log InPlease Log InPlease Log In
EC-Type Examination Certificate Please Log InPlease Log In
EU Declaration of Conformity Please Log InPlease Log In
Please Log InPlease Log In
Please Log InPlease Log In
OIML Certificate of conformity Please Log In
Test certificate Please Log InPlease Log In

Candid data sheets: We keep our promises.

Precision in series: This also applies to the accuracy of the values specified in our data sheets. Ideal conditions can often be theoretically attained based on the values given, but our data sheets focus on realistic standard assumptions - such as those likely to be encountered in your application. Therefore, please consider this when comparing our data sheets with those of other manufacturers.

Case Studies on PW15AH Load Cell

Idento Operations uses HBM load cells for intelligent feed systems

Idento from the Netherlands makes special measuring units for weighing feed quantities for pigs and cattle. Idento uses hermetically-sealed load cells from HBM for its measuring units, and they have turned out to be able to...

Request a Quote for PW15AH

Request a Quote for PW15AH

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.


Key Features

Special Features

  • Hermetically sealed (IP68; IP69K)
  • Highest reliability
  • Max. capacity: 10 kg, 20 kg, 50 kg, 100 kg
  • Reduced minimum load cell verification interval (vmin) for multi range applications
  • Interchangeable to products of many manufacturers
  • Material: Stainless steel
  • 6 wire configuration
  • Integrated connection for protective cable conduit systems

Optional

  • Different cable lengths

Order Numbers

1-PW15AHC3/10KG-1
1-PW15AHC3/20KG-1
1-PW15AHC3/50KG-1
1-PW15AHC3/100KG-1