PW16A

PW16A - Single Point Load Cell with Many Add-on Options, Maximum Platform Size 600 x 600 mm

The PW16A single point load cell is an absolute all-rounder for your weighing tasks: Robust, tried and tested HBM quality, available with a wide range of add-on options. For example: Explosion proof versions, different cable lengths, adjusted output for parallel connection.

The PW10A, PW12C, and PW16A types vary in size. Whatever the requirements of your application are: PW10A, PW12C, and PW16A always provide the right solution.
The maximum platform size of PW16A is 600 x 600 mm. The standard version of the shielded 6-wire connection cable is 3 m long; however, it is also available in other lengths. In addition to the standard version, HBM offers more add-on options for this load cell, for example, longer cables (up to 12 m), an adjusted output or a reduced minimum load cell verification interval (vmin) for multi-range applications. All PW16A… single point load cells are also available in explosion proof versions as per ATEX 95 (Zone 1, 21; Zone 2,22).

Special features

  • OIML R60 approval
  • Max. capacities: 30 kg, 50 kg, 75 kg, 100 kg, 150 kg, 200 kg, 250 kg, 300 kg, 500 kg, 660 kg
  • Off center load compensated (OIML R76)
  • Meets EMC standards (EN 45 501)
  • 6 wire configuration
  • Material: Aluminum
  • Accuracy Class: C3, C3MR

Optional

  • Reduced minimum LC verification interval (vmin) for multi range applications
  • Explosion-proof versions
  • Different cable lengths
  • Aligned output, suitable for connection in parallel

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.

Product Data Sheet & Literature

PW16A

Data Sheets

ENDEESFRITPTCNJPKRRU
Data Sheet Please Log InPlease Log InPlease Log InPlease Log In

Mounting instructions

ENDEESFRITPTCNJPKRRU
Mounting instructions Please Log InPlease Log InPlease Log InPlease Log In

Legal Metrology

ENDEESFRITPTCNJPKRRU
OIML Certificate of Conformity Please Log In
Test Certificate Please Log In

Explosion Protection Zone 1/21

ENDEESFRITPTCNJPKRRU
Safety Instructions Ex i Please Log InPlease Log InPlease Log InPlease Log InPlease Log InPlease Log In
FM-Certificate of Compliance Please Log In

Explosion Protection Zone 2/22

ENDEESFRITPTCNJPKRRU
Safety Instructions nA/tc Please Log InPlease Log InPlease Log InPlease Log InPlease Log InPlease Log In

Candid data sheets: We keep our promises.

Precision in series: This also applies to the accuracy of the values specified in our data sheets. Ideal conditions can often be theoretically attained based on the values given, but our data sheets focus on realistic standard assumptions - such as those likely to be encountered in your application. Therefore, please consider this when comparing our data sheets with those of other manufacturers.

CAD Drawings

To get access to the full CAD data for this product (including downloads), please log-in to HBM.com below.

Request a quote for PW16A

Request a Quote for PW16A

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.


Order Numbers

1-PW16AC3/30KG-1
1-PW16AC3/50KG-1
1-PW16AC3/75KG-1
1-PW16AC3/100KG-1
1-PW16AC3/150KG-1
1-PW16AC3/200KG-1
1-PW16AC3/250KG-1
1-PW16AC3/300KG-1
1-PW16AC3/500KG-1
1-PW16AC3/660KG-1