
PW22 - Innovative single point load cell for dynamic weighing
Using PW22 you rely on the most innovative load cell for dynamic weighing worldwide.
Product description
The facts speak for themselves:
- Highest possible natural frequency for shortest weighing times
- Integrated overload stops ensure high reliability and long service life
- Maximum accuracy (small load cell verification interval for multi-range applications) already with the standard product
- High version resisting off-center overload
- Small version for high packing density
- Standard mounting dimensions
Compare for yourself: Its integrated overload stop and high speed make PW22C stand out as a worldwide unique „high-performance sprinter“ among all load cells.
Key features
Special features
- High overload limits with integrated overload protection (Patent pending)
- Max. capacities: 6 kg, 10 kg, 20 kg, 30 kg
- High torsional and bending stiffness
- OIML R60 approval
- Degree of protection IP 67
- Fast settling time
- Optimized for dynamic weighing applications
- Accuracy class: C3MR
- Material: Aluminum
Optional
- Protection housing
- Different cable lengths
Product literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| PW22 | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet | |||||||||
Mounting instructions | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Mounting instructions | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| CE-Certificate 226 | |||||||||
| CE-Certificate 258 | |||||||||
| CE-Certificate 272 | |||||||||
| EC-Type Examination Certificate | |||||||||
| EC-Type Examination Certificate PTB 01 ATEX 2208 | |||||||||
| OIML Certificate of conformity | |||||||||
| Test certificate | |||||||||
Request a quote for PW22
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Order Numbers
1-PW22C3/6KG-1
1-PW22C3/10KG-1
1-PW22C3/20KG-1
1-PW22C3/30KG-1


