
PW25 - Easy-to-Clean Load Cell: Clean Weighing Guaranteed
Requirements for the cleaning of plant components in the beverage, food, pharmaceutical, and bio industries are very demanding. This also applies for load cells in filling systems and packaging plants, in multi-head combination weighers and static scales.
The "easy-to-clean" PW25 load cell is the optimal solution for these applications: The special design without edges or fissures makes PW25 the ideal choice for applications with particular cleaning requirements. The PW25 load cell is easy to clean and is made of food-compatible stainless steel.

Product Description
At the same time, PW25 can be perfectly matched to existing systems - like other HBM products, for instance, SP4 load cell, PW15A load cell, and PW15AH load cell its dimensions are compatible with the common industry standard ("PW15 Footprint"). Load cells that do not comply with hygiene and cleaning requirements to the same extent as PW25 can easily be replaced.
Benefit from a range of PW15 Footprint industry standard-compliant high-quality load cells:
Load cell type | PW25 Load Cell | |||
|---|---|---|---|---|
Description | Single point load cell also available in validated C6 quality | Single point load cell made of rugged stainless steel | Single point load cell offering the highest possible IP69K degree of protection | Easy-to-clean load cell offering IP68 and IP69K degree of protection |
Material | Aluminum | Stainless steel | Stainless steel | Stainless steel |
Ambient conditions | Dry environment | Moisture and aggressive environments | Dust liquids | Moisture and aggressive liquids with high demands on cleanliness |
Using the "easy-to-clean" PW25 load cell offers even more benefits:
- Unique, integrated overload protection, well protected against dirt - for long life
- Particularly rugged sensor, for extremely moist and adverse ambient conditions.
The "easy-to-clean" PW25 load cell is available with a maximum capacity of 10 kg and 20 kg.
If particularly demanding hygiene requirements have to be met to comply with "hygienic design" standards, we recommend using the hygienic PW27 load cell: Aseptic filling using the hygienic PW27 load cell.
Product Literature
Please enter your email address.
| PW25 | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet | |||||||||
Mounting instructions | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Mounting instructions | |||||||||
Brochures | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Brochure | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| OIML Certificate of conformity | |||||||||
| Test certificate | |||||||||
Request a Quote for PW25
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Related Product
Order Numbers
1-PW25C3/10KG-1
1-PW25C3/20KG-1




