
PW2C - Single Point Load Cell for Static Applications, the Maximum Platform Size is 380x380 mm
The robust PW2C single point load cell is ideally suited for use in static applications. For example in:
- Shop-counter scales
- Conveyor scales
- Platform scales with only one load cell
Product Description
PW2C provides both high accuracy and a small temperature coefficient for multi-range applications. Its extended nominal (rated) displacement enables scale overload stops to be easily adjusted.
The maximum platform size is 380x380 mm (PW2C). The base version’s shielded 4-wire connection cable is 350 mm long and intended for use in compact weighing units. In addition to the standard version, HBM offers more add-on options for this load cell, for example, longer cables (up to 6 m) or an adjusted output.
Key Features
Special Features
- Accuracy class C3, C3MR with OIML R60 test report, Optional C6 accurency!
- Max. capacities PW2C: 7.2 kg, 12 kg, 18 kg, 36 kg, 72 kg
- Off center load compensated (OIML R76)
- Protection class IP67 (acc. to EN 60 529)
- Shielded connection cable
- Material: Aluminum
- Optimized for static weighing applications
Optional
- precix: Accuracy class C6 with OIML R60 test report
- Connection cable in 6 wire configuration
- Different cable lengths
- Aligned output, suitable for connection in parallel
Product Literature
Please enter your email address.
| PW2C | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| Test certificate | |||||||||
Request a quote for PW2C
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
HBM Precix
Order Numbers
1-PW2CMR/7.2KG-1
1-PW2CMR/12KG-1
1-PW2CMR/18KG-1
1-PW2CMR/36KG-1
1-PW2CMR/72KG-1
1-PW2CC6/12KG-1
1-PW2CC6MR/18KG-1
1-PW2CC6MR/36KG-1





