PW2D Single point load cell

PW2D - Ideal for Fast Weighing Tasks: Single Point Load Cell for Dynamic Applications, Maximum Platform Size is 380x380 mm.

Small displacement, high natural frequency: The PW2D single point load cell is the right choice for dynamic weighing. It was developed particularly for extremely high weighing speeds. PW2D is a worldwide unique load cell because of its small nominal (rated) displacement for an extremely high natural frequency.

The maximum platform size is 380x380 mm (PW2D). The base version’s shielded 4-wire connection cable is 350 mm long and intended for use in compact weighing units. In addition to the standard version, HBM offers more optional add-ons for this load cell, for example, longer cables (up to 6 m), an adjusted output or a reduced minimum load cell verification interval (vmin) for multi-range applications.

Special Features

  • Accuracy class C3, C3MR with OIML R60 test report
  • Max. capacities PW2D: 7.2 kg, 12 kg, 18 kg, 36 kg, 72 kg
  • Off center load compensated (OIML R76)
  • Protection class IP67 (acc. to EN 60 529)
  • Shielded connection cable
  • Material: Aluminum
  • Optimized for dynamic weighing applications


  • Connection cable in 6 wire configuration
  • Different cable lengths
  • Aligned output, suitable for connection in parallel

Please enter your email address.

If you already have an account with, log in here using your email address to get unlimited access to HBM's complete technical documentation.

Product Data Sheet & Literature


Data Sheets

Data Sheet Please Log InPlease Log InPlease Log InPlease Log In

Mounting instructions

Mounting instructions Please Log InPlease Log InPlease Log InPlease Log In


OIML Certificate of conformity Please Log In
Test certificate Please Log InPlease Log In

Candid data sheets: We keep our promises.

Precision in series: This also applies to the accuracy of the values specified in our data sheets. Ideal conditions can often be theoretically attained based on the values given, but our data sheets focus on realistic standard assumptions - such as those likely to be encountered in your application. Therefore, please consider this when comparing our data sheets with those of other manufacturers.

CAD Drawings

To get access to the full CAD data for this product (including downloads), please log-in to below.

Request a Quote for PW2D

Request a Quote for PW2D

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.