
PW6D - Ideal for fast weighing tasks: Single point load cell for dynamic applications, maximum platform size is 300x300 mm.
Small displacement, high natural frequency: The PW6D single point load cell is the right choice for dynamic weighing. It was developed particularly for extremely high weighing speeds. PW6D is a worldwide unique load cell because of its small nominal (rated) displacement for an extremely high natural frequency.
Product description
The maximum platform size is 300x300 mm. The base version’s shielded 4-wire connection cable is 350 mm long and intended for use in compact weighing units. In addition to the standard version, HBM offers more optional add-ons for this load cell, for example, longer cables (up to 6 m), an adjusted output or a reduced minimum load cell verification interval (vmin) for multi-range applications.
Key features
Special features
- Accuracy class C3, C3MR with OIML R60 test report
- Max. capacities PW6D: 3 kg, 5 kg, 10 kg, 15 kg, 20 kg, 30 kg, 40 kg
- Off center load compensated (OIML R76)
- Protection class IP67 (acc. to EN 60 529)
- Shielded connection cable
- Material: Aluminum
- Optimized for dynamic weighing applications
Optional
- Connection cable in 6 wire configuration
- Different cable lengths
- Aligned output, suitable for connection in parallel
Product literature
Please enter your email address.
| PW6D | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet | |||||||||
Mounting instructions | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Mounting instructions | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| CE-Certificate 287 | |||||||||
| OIML Certificate of conformity | |||||||||
| Test certificate | |||||||||
Request a quote for PW6D
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Order Numbers
1-PW6DC3/3KG-1
1-PW6DC3/5KG-1
1-PW6DC3/10KG-1
1-PW6DC3/15KG-1
1-PW6DC3/20KG-1
1-PW6DC3/30KG-1
1-PW6DC3/40KG-1



