![]() |
|
|
PW10A - Robust single point load cell
|
|
|
The PW10A single point load cell is an absolute all-rounder for your weighing tasks: Robust, tried and tested HBM quality, available with a wide range of add-on options. For example: Explosion proof versions, different cable lengths, adjusted output for parallel connection. The PW10A, PW12C, and PW16A types vary in size. Whatever the requirements of your application are: PW10A, PW12C, and PW16A always provide the right solution. The maximum platform size of PW10A is 600 x 500 mm. The standard version of the shielded 6-wire connection cable is 3 m long; however, it is also available in other lengths. In addition to the standard version, HBM offers more add-on options for this load cell, for example, longer cables (up to 12 m), an adjusted output or a reduced minimum load cell verification interval (vmin) for multi-range applications. All PW10A single point load cells are also available in explosion proof versions as per ATEX 95 (Zone 1, 21; Zone 2,22). Special features
Optional
|