![]() |
|
|
PW15A - Single point load cell from stainless steel
|
|
|
The PW15A single point load cell is made from stainless steel. It is a robust load cell that can be universally used for many different applications. PW15A can be integrated in scales that have to work reliably even in damp and aggressive environments for extended periods of time. In the chemical and pharmaceutical industry the extremely robust chromium-steel measuring body resists to aggressive gases and vapors. PW15A is therefore also suited for scales that are used in the food industry and cleaned using common cleaning agents and methods. Users don’t have to worry about failure due to corrosion or humidity. An explosion proof version (ATEX Zone 1+21, Zone 1+20, Zone2+22, non-conductive dust) of PW15A is also available. The PW15AH load cell provides absolute reliability and safety for applications in harsh environments, because it offers IP68/IP69K, the highest degree of protection possible. Special features
Optional
|