![]() |
|
|
PW15AH - Single point load cell with IP69K, the highest degree of protection possible
|
|
|
HBM has introduced its model PW15AH, a single point load cell that offers IP69K, the highest degree of protection possible, and is also suited for use with high-pressure cleaners. IP69K means:
The load cell is hermetically encapsulated and offers a high degree of safety. When using load cells in harsh environments, cable protection is often underestimated. However, what is the best degree of protection of a load cell worth, if mechanical or chemical influences are damaging the cable?
The PW15AH load cell therefore provides the option of fitting an effective cable protection. A special connection thread on the load cells enables cable protection systems to be connected easily. Various companies offer these systems for many different applications. The combination of IP68/IP69K protection of the load cell and the option of fitting an effective cable protection makes PW15AH the ideal choice, even for extremely rough conditions of use in the industry. Special features
Optional
|