![]() |
|
|
PW2D/PW6D - Ideal for fast weighing tasks: Single point load cell for dynamic applications
|
|
|
Small displacement, high natural frequency: The PW2D/PW6D single point load cell is the right choice for dynamic weighing. It was developed particularly for extremely high weighing speeds. PW2D/PW6D is a worldwide unique load cell because of its small nominal (rated) displacement for an extremely high natural frequency. The maximum platform size is 380x380 mm (PW2D) resp. 300x300 mm (PW6D). The base version’s shielded 4-wire connection cable is 350 mm long and intended for use in compact weighing units. In addition to the standard version, HBM offers more optional add-ons for this load cell, for example, longer cables (up to 6 m), an adjusted output or a reduced minimum load cell verification interval (vmin) for multi-range applications. Special features
Optional
|
Request a quote! Get a quote for PW2D/PW6D without obligation.
Buy now! PW2D/PW6D is available in HBM's Online Shop.