Single Point Load Cells from HBM
HBM single point load cells have been designed such that their excellent mechanical and measurement properties can be optimally used in a wide range of applications. HBM single point load cells – simple, fast and dependable:
- Quick to install thanks to off-center load compensation at the factory (per OIML R76)
- Extremely fast weighing speed thanks to the very high natural frequency
- Test certificates make planning quick and easy
- Different measuring body materials and protection classes suitable for your operating conditions
- Meets EMC directives (EN 45 501)
- Compatible mounting dimensions
NO_FILTER
| Product | Description | ||||||
|---|---|---|---|---|---|---|---|
| PW25 | ![]() |
Easy-to-clean load cell: Clean weighing guaranteed
|
|||||
| PW27 | ![]() |
Aseptic filling using the hygienic PW27 load cell - EHEDG-certified
|
|||||
| PW15A | ![]() |
Single point load cell from stainless steel
|
|||||
| PW15AH | ![]() |
Single point load cell with IP69K, the highest degree of protection possible
|
|||||
| SP4M | ![]() |
Maximum accuracy single point load cell: available in C6 quality
|
|||||
| PW10A | ![]() |
Robust single point load cell, maximum platform size 600 x 500 mm
|
|||||
| PW12C | ![]() |
Robust single point load cell with many add-on options, maximum platform size 800 x 800 mm
|
|||||
| PW16A | ![]() |
Single point load cell with many add-on options, maximum platform size 600 x 600 mm
|
|||||
| PW18C3 | ![]() |
Single point load cell for static and dynamic weighing, maximum platform size from 400x400mm to 600x500mm
|
|||||
| PW22 | ![]() |
Innovative single point load cell for dynamic weighing
|
|||||
| PW2C | ![]() |
Single point load cell for static applications. Maximum platform size 380x380mm
|
|||||
| PW6C | ![]() |
Single point load cell for static applications. Maximum platform size 300x300mm.
|
|||||
| PW2D | ![]() |
Ideal for fast weighing tasks: Single point load cell for dynamic applications. Maximum platform size 380x380mm
|
|||||
| PW6D | ![]() |
Ideal for fast weighing tasks: Single point load cell for dynamic applications. Maximum platform size 300x300mm.
|
|||||
| PW4MC3 | ![]() |
Single point load cells for determining small masses, maximum platform size 200x200mm
|
|||||
| SP4C3-MR | ![]() |
Single point load cell. The maximum platform size is from 300x300mm to 600x600mm
|