
C2A/M - Weighing modules for C2A load cells 1 t - 10 t
The C2A weighing modules are the ideal choice for process measurement applications and high-precision gravimetric level measurement. The weighing modules comprehensive functions include an integrated anti-liftoff device and integrated horizontal stops. An optional stay rod for the weighing system is also available.
Product Description
The C2A modules are made from stainless steel and the load is introduced through pendulum bearings to give a maximum accuracy that meets legal requirements for trade up to OIML class C4 with very small loads.
The C2A weighing modules comply with WELMEC 2.4 requirements (European Cooperation in legal Metrology) and are especially well suited to high-precision applications in process measurement and level measurement.
C2A weighing modules are designed to be easy to mount reducing assembly time and costs. All C2A modules are delivered with a load cell dummy because they are often used in harsh industrial environments. This allows users to install the actual load cell only when the system is operational.
Specifications conform to the requirements of DIN 18800 as certified by independent Technical Supervisory Association (TÜV).
Product Literature
Please enter your email address.
| C2A/M | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| EC-Type Examination Certificate DTM 01 ATEX E 041 X | |||||||||
Requst a Quote for C2A/M !
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Key Features
- Compact design
- Equipped with pendulum bearing
- Integrated anti-liftoff device
- Integrated horizontal stops
- Dummy function
- Material: stainless steel
- With stay rod (also available without stay rod)
- Certified by Technical Inspection Agency (TÜV)
Nominal load: 1 t / 2 t / 5 t / 10 t
Order Numbers
1-C2A/M1BR5T
1-C2A/M1BR10T
1-C2A/M1LBR5T
1-C2A/M1LBR10T


