HLC/M - Weighing Module for 220 kg ... 4.4 t

HBM supplies HLCM weighing modules with maximum capacities of 220 kg, 550 kg, 1.1 t, 1.76 t, 2.0 t, 2.2 t and 4.4 t.

They are mainly designed for tank weighing applications and they are equipped with a lift-off securing device. The modules consist of a base plate, the load cell complete with load application elements, and the cover plate. A pendulum support is used for the load application, providing compensation for horizontal load shifts (as, for example, can arise through thermal strain). The weighing modules are pre-assembled and supplied with grounding cable.

Nominal load

220 kg / 550 kg / 1,1 t / 1,76 t / 2 t / 2,2 t / 4,4 t

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
HLC/MENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log inPlease log in
Safety Instructions II 3 G & II 3 DPlease log inPlease log inPlease log inPlease log inPlease log in
Mounting instructionsPlease log inPlease log inPlease log inPlease log in

Request a Quote for HLC/M - Weighing Module!

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

1 2-9 10+

Key Features

  • Equipped with load cell HLCB class D1, qualified for legal for trade applications according to OIML R60
  • Compact installation at minimum installation height
  • With transverse stay rod
  • Self-restoring due to pendle bearing
  • Galvanized material and Stainless steel version available
  • With lift-off device and lifting device

Order Numbers

1-HLC/M3LBR220KG
1-HLC/M3LBR550KG
1-HLC/M3LBR1.1T
1-HLC/M3LBR1.76T
1-HLC/M3LBR2.2T
1-HLC/M3LBR4.4T