HLC/M - Weighing module for 220 kg ... 4.4 t
HBM supplies HLCM weighing modules with maximum capacities of 220 kg, 550 kg, 1.1 t, 1.76 t, 2.0 t, 2.2 t and 4.4 t.
They are mainly designed for tank weighing applications and they are equipped with a lift-off securing device. The modules consist of a base plate, the load cell complete with load application elements, and the cover plate. A pendulum support is used for the load application, providing compensation for horizontal load shifts (as, for example, can arise through thermal strain). The weighing modules are pre-assembled and supplied with grounding cable.
Nominal load | 220 kg / 550 kg / 1,1 t / 1,76 t / 2 t / 2,2 t / 4,4 t |
Product Literature
Please enter your email address.
| HLC/M | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Safety Instructions II 3 G & II 3 D | |||||||||
| Mounting instructions | |||||||||
Request a Quote for HLC/M - Weighing module !
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Key Features
- Equipped with load cell HLCB class D1, qualified for legal for trade applications according to OIML R60
- Compact installation at minimum installation height
- With transverse stay rod
- Self-restoring due to pendle bearing
- Galvanized material and Stainless steel version available
- With lift-off device and lifting device
Order Numbers
1-HLC/M3LBR220KG
1-HLC/M3LBR550KG
1-HLC/M3LBR1.1T
1-HLC/M3LBR1.76T
1-HLC/M3LBR2.2T
1-HLC/M3LBR4.4T