RTN/M - Weighing Module for RTN Load Cells 1 t...33 t Equipped with Rubber-metal Bearing or Pendulum Bearing

The RTN weighing modules are designed to be easy to mount reducing assembly time and costs. The modules provide all the functions needed for process measurement applications and gravimetric level measurement.

Product Description

There are two different variations for introducing the load depending on the application: rubber-metal bearings [RTN / M2(L)A] are available for balancing horizontal movements and pendulum bearings [RTN / M2(L)B] are intended for attaining maximum accuracy with very small loads.
All RTN weighing modules are delivered with a load cell dummy because they are often used in harsh industrial environments that can damage the extremely precise transducer. This allows users to use the dummy cell for positioning and substitute it with the actual weighing module when the system is operational.
The basic configuration of the RTN includes an integrated anti-lift-off device and integrated horizontal stops. An optional stay rod for the weighing system is also available from HBM. All HBM modules have been designed for legal-for-trade applications and comply with WELMEC 2.4 requirements (European Cooperation in legal Metrology). The latest range of RTN weighing modules conforms with the requirements of DIN 18800 as certified by independent Technical Supervisory Association (TÜV).

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
RTN/M

Data Sheets

ENDEESFRITPTCNJPKR
Data Sheet - RTN/M2(L)APlease log inPlease log inPlease log inPlease log in
Data Sheet - RTN/M2(L)BPlease log inPlease log inPlease log inPlease log in

Mounting instructions

ENDEESFRITPTCNJPKR
Mounting instructionsPlease log inPlease log inPlease log inPlease log inPlease log in

Technical Drawings

ENDEESFRITPTCNJPKR
Technical DrawingsPlease log inPlease log inPlease log inPlease log inPlease log inPlease log inPlease log inPlease log inPlease log in

Request a Quote for RTN/M!

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

1 2-9 10+

Key Features

  • Compact design
  • Equipped with rubber-metal bearing
  • Integrated anti-liftoff device
  • Integrated horizontal stops
  • Dummy function
  • Material: stainless steel 22 t
  • With stay rod (also available without stay rod)
  • Certified by Technical Inspection Agency (TÜV)

Order Numbers

1-RTN/M2AR2.2T
1-RTN/M2AR4.7T
1-RTN/M2AR22T
1-RTN/M2A33T

1-RTN/M2LAR2.2T
1-RTN/M2LAR4.7T
1-RTN/M2LAR22T
1-RTN/M2LA33T

1-RTN/M2BR4.7T
1-RTN/M2BR22T
1-RTN/M2B33T

1-RTN/M2LBR4.7T
1-RTN/M2LBR22T
1-RTN/M2LB33T