Weighing Module Product Overview
HBM offers solutions for weighing and level measurement in process industry applications and for batching processes in the chemical, pharmaceutical, food and construction materials industry.
In all these sectors our products are used continuously on a daily basis, in the harshest of environments.
NO_FILTER
| Product | Description | ||||||
|---|---|---|---|---|---|---|---|
| C16/M | ![]() |
Tank weighing module for 20 t ... 200 t
|
|||||
| C2A/M | ![]() |
Weighing modules for C2A load cells 1 t - 10 t
|
|||||
| HLC/M | ![]() |
Weighing module for 220 kg ... 4.4 t
|
|||||
| RTN/M | ![]() |
Weighing module for RTN load cells 1 t...33 t equipped with rubber-metal bearing or pendulum bearing
|
|||||
| Z6/M | ![]() |
Weighing module for 50 kg ... 500 kg
|
|||||
| Z6/AM | ![]() |
Weighing module for 50 kg ... 500 kg
|