Z6/AM Weighing module for 50 kg ... 500 kg

HBM supplies Z6/AM weighing modules for max. capacities from 50 kg to 200 kg and 500 kg. The weighing modules are designed mainly for use in weighing applications.

These weighing modules are fitted with lateral stay rods. An integral over-load stop is also fitted. The modules consist of a base plate, the load cell complete with load application elements, and the cover plate. A pendulum support is used for the load application, providing compensation for horizontal load shifts (such as may occur as a result of thermal strain, for example). The weighing modules are pre-assembled and a grounding cable is supplied.

Nominal load

50 kg / 100 kg / 200 kg / 500 kg

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
Z6/AMENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log in
Mounting instructionsPlease log inPlease log inPlease log inPlease log in

Request a Quote for Z6/AM Weighing module

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

Key Features

  • Equipped with load cell Z6F ... class C4 according to OIML R60
  • With Overload stop and Transverse control arm
  • Maintenance-free
  • Compact installation at minimum installation height
  • Easy installation
  • Galvanized material and stainless steel version available
  • Self-restoring due to pendle bearing
  • Prepared for Lift-off securing device