
Z6/M - Weighing module for 50 kg ... 500 kg
HBM supplies Z6/M... weighing modules for max. capacities from 50 kg to 200 kg and 500 kg. The weighing modules are designed mainly for use in tank weighing applications.
These weighing modules are fitted with lateral stay rods.
An integral over-load stop is also fitted. The modules consist of a base plate, the load cell complete with load application elements, and the cover plate. A pendulum support is used for the load application, providing compensation for horizontal load shifts (such as may occur as a result of thermal strain, for example). The weighing modules are pre-assembled and a grounding cable is supplied.
Nominal load | 50 kg / 100 kg / 200 kg / 500 kg |
Product Literature
Please enter your email address.
| Z6/M | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
Request a Quote forZ6/M - Weighing module !
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Key Features
- Equipped with load cell Z6F ... class D1 according to OIML R60
- With overload stop and Transverse stay rod
- Maintenance-free
- Compact installation at minimum height
- Easy installation
- Two versions available: Galvanized material or Stainless steel
- Self-restoring due to pendle bearing
- With lift-off device and lifting device
Order Numbers
1-Z6/M3LBR50KG
1-Z6/M3LBR100KG
1-Z6/M3LBR200KG
1-Z6/M3LBR500KG


