The Digital AED Transducer Electronics
Turn your analog load cells into digital all-rounders
The AED makes implementation of your process control systems easy and convenient. AED converts the signals supplied by analog load cells into digital data. No new investments are required, because AED enables you to benefit from digital precision, also with the systems you have at hand.
Easy, direct and efficient: Start up your AED quickly, since the complete transducer electronics can be set up directly through the PC. Furthermore, only little installation work is required thanks to the bus interfaces the system
uses.
The AED measurement chain consists of the following 3 components:
- The amplifier board AD103C
- Basic devices with additional interfaces, EMC protection, etc.
- The AED Panel32 software.
AED Amplifier Board (AD103C)

The AD103C digital transducer electronics makes your process control and monitoring tasks easy and convenient. AD103C digitizes the signals from analog load cells and transducers without the need to make any new investments. Since AED enables you to benefit from the speed and precision provided by digital weighing technology even with existing systems.
Easy, direct, and powerful: Start up the AD103C transducer electronics in the twinkling of an eye. The whole electronics can be set up directly through the PC. The bus interfaces of the appropriate AED basic devices minimize installation work.
AD103C is a DC amplifier board for resistive transducers. AD103C is equally fit for dynamic and static applications as checkweighers, multi-station combination weighers, sorting plants, dynamic postal scales, and filling plants. The RS-232 interface ensures direct connection to the PC.
Key Features:
- DC Amplifier for resistive transducers
- For static and dynamic applications
- Direct computer connection via RS-232 interface
- Test report for 10000 d, class III accord. to OIML R76
- High transmission rate and resolution
- Memory for user settings
- Command set for filling and dosing functions.
More AED Amplifier Boards (AD101B, AD104C, AD105C)

- AD101B Amplifier Board

- AD104C Amplifier Board

- AD105C Amplifier Board
AD101B Amplifier Board
AD101B DC Amplifier PCB for strain gage transducers. For static and dynamic applications.
Key Features:
- DC Amplifier PCB for Strain gage transducers
- For static and dynamic applications
- Direct computer connection via RS-232 interface
- Test certificate for 6000 digits class III available
- High transmission rate and resolution
- Memory for users settings
- AD103C in addition with command set for dosing function.
AD104C Amplifier Board
The AD104C amplifier board can be used together with analog load cells and transducers as digital all-rounder. Equipped with four trigger functions and two limit value switches with hysteresis, the AD104C amplifier provide an alternative way of adapting existing solutions to the HBM digital concept (FIT® and AED).
With an adjustable output rate of up to 200 measured values per second, the handling, filter modes, analysis and setting options are also suitable for simple dosing and filling machines.
The AD104C is available with RS-232 and RS-485 4-wire interfaces. The AD105C offers RS-485 2-wire communication as an alternative.
AD104C is only available in units of 50 pieces. Demo kit available on request.
AD105C Amplifier Board
The AD105C amplifier board can be used together with analog load cells and transducers as digital all-rounder. Equipped with four trigger functions and two limit value switches with hysteresis, the AD105C amplifier provide an alternative way of adapting existing solutions to the HBM digital concept (FIT® and AED).
With an adjustable output rate of up to 200 measured values per second, the handling, filter modes, analysis and setting options are also suitable for simple dosing and filling machines.
The AD105C is available with RS-485 2-wire communication. The AD104C offers RS-232 and RS-485 4-wire interfaces as an alternative.
Only available in units of 50 pieces. Demo kit available on request.
AED Basic Devices

The AED basic devices come with various interfaces providing the right connection for the AD103C amplifier board. The AD103C electronics turns your analog load cells into digital all-rounders. The AD103C amplifier board can be used in all AED basic devices. The various device types differ in their interfaces and external supply voltage. Choose here the transducer electronics that suits your interface and application …:
Interfaces | External | ||||||
RS-232 | RS-485 | RS-485 | CANOpen | Device | Profibus | ||
AED 9101D | • | • | • |
|
|
| 6 ... 30 V |
AED 9201B | • | • | • |
|
|
| 18 ... 30 V |
AED 9301B |
| • |
|
|
| • | 18 ... 30 V |
AED 9401A* |
| • |
| • | • |
| 18 ... 30 V |
AED 9501A* |
| • |
| • | • |
| 10 ... 30 V |
* An Ethernet gateway is available as an option for AED 9401A and AED 9501A.
Key Features:
- RS-232, RS-485, CANOpen, DeviceNet, Profibus DP V1 interfaces
- Two control inputs and four limit value outputs
- Diagnosis function
- Degree of protection IP65
- EMC protection
- Power failsafe storage of default and user-specific parameters in the device.
Ethernet gateway
AED Panel Software
Easy control of dynamic measurement tasks: The AED_Panel32 software.
The intuitive panel software enables you to set up all parameters for your measurement.
More features:
- Calibration of the scale
- Selection of bus address and baud rate
- Entry of four limit values including hysteresis
- Graphical analysis and visualization of results
Use the integrated graphics function to clearly visualize the behavior of the weighing process. In addition, you have several analysis functions at hand, like the Fast Fourier Transform for frequency analysis. This function enables you to analyze the vibration behavior of mechanical interference sources.
Your benefits at a glance:
- Clear PC panel software with graphical, Windows®-based
user interface - Visualization of measurement and control signals
- Comprehensive set of commands for diagnosis functions during operation
- All functions can be controlled via PC
- Integrated documentation of the setup parameters
Version 3.4
The new AED_Panel32 version 3.4 makes setting up parameters for your weighing applications even easier. Version 3.4 supports multi-head product weighers, too, and offers enhanced checkweigher functions, additional filter modes and new design elements.
50 digital filters provide protection against interference
Selectable filters eliminate undesired background signals resulting, for example, from vibrations or temperature effects. Results from static and dynamic measurements can thus be optimized.
The digital filters provide even more benefits…
- Maximum throughput, fast settling of measured values
- Interference-proof, correct and reliable operation
- Cost savings, because no damping elements are required
Digital data acquisition in highly dynamic processes - using FIT® and AED
Use the powerful AED_Panel32 software for processing complex data from your weighing technology applications:
Frequency analysis for analyzing the measurement signals quickly

Clear:The measurement signal within the tolerance band of limit values and trigger functions
New Parts Certificate (PC)
Benefits in the construction of legal-for-trade scales
Both AED digital transducer electronics and AED/FIT system firmware are available with the Parts Certificate under the new WELMEC Guide 8.8. AED products can therefore be used in non-automatic weighing instruments (NAWI) as well as in automatic weighing instruments (AWI).
Application Notes
- Digital load cells in checkweigher applications
- Construction and application conditions for FIT®/0... FIT®/5
- Notes on the static adjustment of a scale with FIT® and AED
- Measurement query via the serial link RS-232/RS-485 of AED/FIT®
- Dosing and filling with FIT®/AED
- AEDPanel for time and frequency analysis of the dynamic behaviour of scales
- AED/FIT® in legal for trade applications
- AED/FIT® trigger results query
- Commissioning CANOpen
- Commissioning DeviceNet
Product Literature
Please enter your email address.
| AED | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet - AD101B | |||||||||
| Data Sheet - AD103C | |||||||||
| Data Sheet - AED9101C | |||||||||
| Data Sheet - AED9101C-Z2/22 | |||||||||
| Data Sheet - AED9101D | |||||||||
| Data Sheet - AED9201B | |||||||||
| Data Sheet - AED9301B | |||||||||
| Data Sheet - AED9401A | |||||||||
| Data Sheet - AED9501A | |||||||||
| Data Sheet - CAN-Ethernet-Gateway | |||||||||
| Data Sheet - CC-LINK Gateway | |||||||||
Safety Instructions | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Safety Instructions AED9101C-Z2/22 | |||||||||
Operating Manuals | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Operating Manual AD101B Communication Commands | |||||||||
| Operating Manual AD101B Hardware and Functions | |||||||||
| Operating Manual AD103C | |||||||||
| Operating Manual AED9101C + AD103C | |||||||||
| Operating Manual AED9201B + AD103C | |||||||||
| Operating Manual AED9301B + AD103C | |||||||||
| Operating Manual AED9401A + AD103C | |||||||||
| Operating Manual AED9501A + AD103C | |||||||||
| Operating Manual CC-LINK Gateway | |||||||||
| Operating Manual FIT®-AED-KIT | |||||||||
Quick Start Guides | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Quick Start Guide AED | |||||||||
Comparison | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Comparison AD103C vs. AD101B | |||||||||
Application Notes | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Application Note 01 | |||||||||
| Application Note 03 | |||||||||
| Application Note 04 | |||||||||
| Application Note 05 | |||||||||
| Application Note 06 | |||||||||
| Application Note 07 | |||||||||
| Application Note 10 | |||||||||
| Application Note 11 | |||||||||
| Application Note 12 | |||||||||
| Application Note 13 | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| CE-Certificate 060 | |||||||||
| CE-Certificate 191 | |||||||||
| CE-Certificate 192 | |||||||||
| CE-Certificate 243 | |||||||||
| CE-Certificate 262 | |||||||||
| Test certificate | |||||||||
| Test certificate - Firmware | |||||||||
Software and Firmware Downloads
Click here to download the latest firmware and software files for AED
Get a Quote for AED
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
AED Online Brochure
Related Products
Order Numbers
1-AED9101C-Z2/22
1-AED9101D
1-AED9201B
1-AED9301B
1-AED9401A
1-AED9501A