Weight Indicators and Weight Controllers from HBM

HBM supplies weighing indicator for all industrial platform scales, truck or container scales. In addition, HBM offers electronic systems for process automation, e.g. for checkweigher and dosing process.

 

 

Digital Weighing Brochure

NO_FILTER
 
  Product   Description
AED Transducer electronics for digitizing signals supplied by analog load cells
Transducer electronics for digitizing signals supplied by analog load cells
DIS2116 Digital weighing indicator for vehicle scales and railroad track scales
Digital weighing indicator for vehicle scales and railroad track scales
DWS2103 Scale display for communication with legal-for-trade load cells and electronics
Scale display for communication with legal-for-trade load cells and electronics
WE2107 Mordern weighing indicator for dynamic and static applications
Mordern weighing indicator for dynamic and static applications
WE2108 The electronic weigher system is designed for platform scales, providing all the basic functions of a non-automatic scale or a simple counting scale.
The electronic weigher system is designed for platform scales, providing all the basic functions of a non-automatic scale or a simple counting scale.
WE2110 Precision digital indicator using the latest Sigma-Delta A/D converter to ensure extremely fast and accurate weight readings.
Precision digital indicator using the latest Sigma-Delta A/D converter to ensure extremely fast and accurate weight readings.
WE2111 Legal-for-trade weighing indicator for industrial applications - COMING SOON!
Legal-for-trade weighing indicator for industrial applications - COMING SOON!
RM4220 Strain gage amplifier with a 4 mA to 20 mA output signal. It is easy to install, simply snapping onto standardized support rails.
Strain gage amplifier with a 4 mA to 20 mA output signal. It is easy to install, simply snapping onto standardized support rails.
VKIA405 Digital amplifier for connecting up to 4 strain gage load cells
Digital amplifier for connecting up to 4 strain gage load cells

See related articles on HBM's Weighing Electronics and Indicators