
DWS2103 - Scale display for communication with legal-for-trade load cells and electronics

Digital technology opens up completely new opportunities
The DWS2103 is a digital scale display for communication with legal-for-trade load cells and electronics. Combined with the AED digital transducer family or FIT® digital load cells it enables legal-for-trade, automatic weighing instruments (AWI) to be implemented, for example, automatic catch weighers, automatic checkweighers, and automatic gravimetric filling instruments.
Product Description
The DWS2103 meets the maximum requirements in terms of security. The latest MID EC directive (Measuring Instruments Directive requires data transmission that excludes manipulation. In legal-for-trade mode, the DWS2103 digital scale display guarantees secure, encrypted transmission of measurement data. Consequently, legal-for-trade capability is fully guaranteed at any time.
Benefits of digital signal transmission
Purely digital signal transmission opens up opportunities for new concepts. These include WLAN data transmission or voltage supply by self-contained systems, for example solar, fuel cells or rechargeable batteries. Wireless transmission offers more advantages, such as galvanic isolation. In addition, the DWS2103 needs not be installed in close proximity to the actual weighing instrument; multiple scales can be operated simultaneously using a single display. Moreover, digital technology enables asset management of weighing applications to be implemented, because information about the sensor can be read out.
Fully digital measuring chain
Combined with FIT® load cells or the AED digital transducers, HBM is the only manufacturer worldwide to offer a digital solution ranging from components to complete solutions, i.e. the complete, purely digital measuring chain.
Also for use with analog systems
Incidentally: You need not replace all analog load cells, if you want to use the DWS2103. Digitize the signals of analog load cells using the AED product family. This enables you to continue using your systems and, at the same time, benefit from digital precision.

Plant diagram of mixing and dosing system with analog load cells
Product Literature
Please enter your email address.
| DWS2103 | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet | |||||||||
Operating Manuals | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Operating Manual (P1) | |||||||||
| Operating Manual (P2) | |||||||||
Quick Start Guides | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Quick Start Guide | |||||||||
Parameter Documentation | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Parameter Documentation: Anybus Module - CANopen | |||||||||
| Parameter Documentation: Anybus Module - Modbus-TCP | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| EC type approval certificate | |||||||||
| EC-Type Examination Certificate DWS2103 SWA | |||||||||
| EC-Type Examination Certificate DWS2103 SWE | |||||||||
| EC-Type Examination Certificate DWS2103 SWT | |||||||||
| Test certificate | |||||||||
Request a Quote for DWS2103
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
DWS2103 Online Brochure
Related Products
Order Number
1-DWS2103





