
SC232/422B - Interface Converter Set
The SC232/422B interface converter set enables multi-channel bus systems to be set up easily via the RS232 standard interface integrated in standard PCs. A 4-wire RS422/485 bus system can be built up.
Product Description
This converter differs from standard converters especially in terms of its robust design in a metal housing, its excellent EMC and the electrically isolated signals. The set is supplied complete with a standard PC connecting cable (9-pin) and a plug-in power supply. An LED signals readiness for operation.
For setting up multi-channel bus systems, we recommend to use HBM’s AED…, WE2110 and WE2108-485 weighing electronics and the digital load cells provided by HBM which include an RS485 4-wire interface.
Key Features:
- Conversion of RS-232 to RS-422/485 4-wire or to RS-485 2-wire (switch-selectable)
- Galvanic isolation
- High EMC-security (metal housing)
- Power supply range 8 ... 30VDC
- Incl. plug-in power supply unit and PC-connection cable
Product Literature
Please enter your email address.
| SC232/422B | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| CE-Certificate 114 | |||||||||
Request a Quote for SC232/422B
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Order Number
1-SC232/422B


