Weight Indicator and Weight Controller from HBM

HBM supplies Weighing Indicator and Weight Controller for all industrial platform scales, truck or container scales. In addition, HBM offers electronic systems for process automation, e.g. for checkweigher and dosing process.

 

 

Digital Weighing Brochure

  Product   Description
AED Digital Transducer Electronics Transducer electronics for digitizing signals supplied by analog load cells
Transducer electronics for digitizing signals supplied by analog load cells
DIS2116 Weighing Indicator Digital weighing indicator for vehicle scales and railroad track scales
Digital weighing indicator for vehicle scales and railroad track scales
DWS2103 Weighing Indicator Scale display for communication with legal-for-trade load cells and electronics
Scale display for communication with legal-for-trade load cells and electronics
SLS Lifter Scale Compact lifter scale, certified as medical device
Compact lifter scale, certified as medical device
WE2107 Weighing Indicator Modern weighing indicator for dynamic and static applications
Modern weighing indicator for dynamic and static applications
WE2108 Weighing Indicator The electronic weigher system is designed for platform scales, providing all the basic functions of a non-automatic scale or a simple counting scale.
The electronic weigher system is designed for platform scales, providing all the basic functions of a non-automatic scale or a simple counting scale.
WE2111 Weighing Indicator Legal-for-trade weighing indicator for industrial applications
Legal-for-trade weighing indicator for industrial applications
RM4220 Amplifier Strain gage amplifier with a 4 mA to 20 mA output signal. It is easy to install, simply snapping onto standardized support rails.
Strain gage amplifier with a 4 mA to 20 mA output signal. It is easy to install, simply snapping onto standardized support rails.
VKIA405 Amplifier Digital amplifier for connecting up to 4 strain gage load cells
Digital amplifier for connecting up to 4 strain gage load cells

See related articles on HBM's Weighing Electronics and Indicators

Weighing technology takes central role in monitoring of tires production

HBM load cells are used in production for weighing tires to assure the quality of the finished product.

Legal-for-trade weighing systems in open automation applications

Legal-for-trade capability is mandatory in many automation environments. Which components do you need to use to guarantee that your application is legal for trade? For more information, please read our article.

Automatic weighing instruments for legal-for-trade applications: requirements and directives

Weighing technology plays an important role in many industrial applications, for example in bulk material logistics. Depending on the application, different types of automatic weighing instruments are used. What do you have to...

Preventive maintenance of weighing systems

The technological insides of scales have become increasingly complex over the past years. A consequence: When a scale fails, elimination of the problem takes longer and is likely to be more expensive. The better way: Make sure...

Protection against manipulation in weighing technology using 256-bit encryption

Protection against manipulation is among the major challenges in digital weighing technology. HBM relies on extremely secure 256-bit encryption technology. Why this is so and what are secrets behind this technology? You'll find...

Weighing and batching electronics: The Bavarian State Research Center for Agriculture (LfL) relies on HBM weighing technology

Lab-based research studies for optimizing the methane yield and managing the process control of anaerobic digestion of renewable raw materials developed an automatic filling device that continuously loads the fermenter system...

Weighing technology in process plant engineering

How to uncouple a reactor that has to be chilled or heated in the course of a process? What should the approach be if the mixer has to be fitted with a stirrer? How to design the platform if the mixer has to be supported on...