WE2107

WE2107 - Modern weighing indicator for dynamic and static applications

The WE2107 weighing indicator: you can rely on this talented all-rounder to monitor and control your weighing processes. It does not matter whether these are static or dynamic: the WE2107 is at your side.

Product Description

With first-rate metrological properties and many practical functions that are perfect for incorporating into the industrial weighing process. Because the WE2107 is more than just a weighing indicator: the WE2107 adapts perfectly to your needs, whatever the challenge. So with the WE2107, you will be able to implement many different scale types with just one device:

  • platform scales
  • counting scales
  • truck scales
  • container scales
  • mobile scales
  • batching scales
  • filling scales

And the WE2107 even provides maximum safety for dynamic weighing. Various filling and batching functions automatically and quickly optimize your industrial weighing processes.

The WE2107 is ideal for including in your process flow. You can assign specific tasks to the two digital control inputs. The WE2107 only has four function keys in total, two of which are available to you for assigning your main functions. Four function keys – this shows how easy the WE2107 weighing indicator is to operate...

Ergonomic and user-friendly, these values take top priority for the WE2107, to ensure that things run smoothly. You have recourse to the convenience of the WE2107 Panel Software for parameterizing and setting up your weighing indicator: simply prepare all the settings on your PC and then transfer them to the weighing indicator. Then store the parameters, for a quick and easy way to document the scale settings for your quality assurance system.

The standard version of the WE2107 is a variable device for mounting externally on the wall, a pillar or the work surface. In the WE2107M version, the weighing indicator is also available as a built-in device for the control cabinet / control panel.

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
WE2107

Data Sheets

ENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log inPlease log inPlease log inPlease log in

Operating Manuals

ENDEESFRITPTCNJPKR
Operating ManualPlease log inPlease log inPlease log in

Quick Start Guides

ENDEESFRITPTCNJPKR
Quick Start GuidePlease log inPlease log inPlease log inPlease log in

Communication Commands

ENDEESFRITPTCNJPKR
Communication CommandsPlease log inPlease log inPlease log inPlease log in

Certificates

ENDEESFRITPTCNJPKR
CE-Certificate 249Please log inPlease log inPlease log in
EC type approval certificatePlease log inPlease log in
Test certificatePlease log inPlease log in

Request a Quote for WE2107

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

1 2-9 10+