WE2108 Weighing Indicator

WE2108 - Legal for trade precision scale electronic

The electronic weigher system WE2108 has been designed for platform scales and provides all the basic functions of a non-automatic scale or a simple counting scale.

Product Description

For legal for trade use, a scale approval according to EN45501 has been granted for 6000 parts. Attractive pricing completes the positive presentation of these products.

Following variants are available:

  • Version WE2108 in a plastic housing
  • Version WE2108M in a stainless steel housing is intended for fitting to control panels

Key Feature(s)

  • The special design and ergonomic form of the various housing variants which provide for many different uses
  • Use as a wall unit, stand unit, or desktop unit is thus possible without any additional fittings
  • Menu-driven adjustment by keyboard or PC, via the standard RS232 interface.

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.

Product Literature

WE2108

Data Sheets

ENDEESFRITPTCNJPKRRU
Data Sheet Please Log InPlease Log InPlease Log In
Data Sheet - WE2108M Please Log InPlease Log InPlease Log In

Reference Manual

ENDEESFRITPTCNJPKRRU
Reference Manual I Please Log InPlease Log InPlease Log In
Reference Manual II Please Log InPlease Log In

Certificates

ENDEESFRITPTCNJPKRRU
CE-Declaration of Conformity Please Log InPlease Log InPlease Log In
EC-Type Approval Certificate Please Log InPlease Log In
Test certificate Please Log In

Candid data sheets: We keep our promises.

Precision in series: This also applies to the accuracy of the values specified in our data sheets. Ideal conditions can often be theoretically attained based on the values given, but our data sheets focus on realistic standard assumptions - such as those likely to be encountered in your application. Therefore, please consider this when comparing our data sheets with those of other manufacturers.

Request a Quote for WE2108

Request a Quote for WE2108

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.