WE2110

WE2110 - Precision Digital Weighing Indicator

The WE2110 is a precision digital indicator using the latest Sigma-Delta A/D converter to ensure extremely fast and accurate weight readings. This advanced technology allows the WE2110 to be configured for up to 100,000 divisions with up to 60 measurements per second.

Product Description

The WE2110 has extended sensitivity adjustment which can handle scales with outputs ranging from 0.2 to 3.0 mV/V for full range.It is approved for legal for trade scales up to 6000 divisions in single range mode, or 2 x 3000 divisions in dual interval/range operation.

Key Features:

  • OIML class up to 6000d
  • Multi range / Multi interval 2x 3000d
  • For 8 load cells each 350 Ω
  • Gross, Net, Tare, Printing
  • 1xRS-232/RS-485 (4-wire)
  • 1xRS-232 printer / 2nd display
  • Panel housing 144x72 (Aluminum)
  • Mains connection 110...260V AC or: 12...24 V DC

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.

Product Literature

WE2110

Data Sheets

ENDEESFRITPTCNJPKRRU
Data Sheet Please Log InPlease Log InPlease Log InPlease Log In

Operating Manuals

ENDEESFRITPTCNJPKRRU
Operating Manual Please Log InPlease Log InPlease Log In

Certificates

ENDEESFRITPTCNJPKRRU
EC-Type Approval Certificate Please Log InPlease Log In
Test certificate Please Log In

Candid data sheets: We keep our promises.

Precision in series: This also applies to the accuracy of the values specified in our data sheets. Ideal conditions can often be theoretically attained based on the values given, but our data sheets focus on realistic standard assumptions - such as those likely to be encountered in your application. Therefore, please consider this when comparing our data sheets with those of other manufacturers.

Request a Quote for WE2110

Request a Quote for WE2110

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.


Order Numbers

1-WE2110
1-WE2110DC
1-WE2110/DOC
1-WE2110/ZM
1-WE2110/ZT
1-WE2110/ZCC
1-WE2110/ZS
1-WE2110/ZH