HBM's torque calibration machines

20 N·m torque calibration machine

for working standard calibration. The machine is also used for the production of HBM torque transducers.

Torque steps: 0,2; 0,4; 0,5; 0,6; 0,8; 1,0; 1,2; 1,6; 2,0; 2,5; 3; 4; 5; 6; 8; 10; 12; 16; 20 N·m

Uncertainty of torque representation (% of measured value):
0,2 - 20 N·m: ±0,4 %

200 N·m torque calibration machine

for DKD and working standard calibration. The machine is also used for the development and ongoing production of HBM torque transducers.

Torque steps:
2; 4; 5; 6; 8; 10; 12; 16; 20; 25; 30; 40; 50; 60; 80; 100; 120; 160; 200 N·m

Uncertainty of torque representation (% of measured value):
2-200 N·m: ±0,04 %

20 kN·m torque calibration machine

for DKD and working standard calibration. The machine is also used for the development and ongoing production of HBM torque transducers

Torque steps:
50; 100; 150; 200; 250; 300; 400; 500; 600; 800 N·m; 1; 1,2; 1,6; 2; 2,5; 3; 4; 5; 6; 8; 10; 12; 16; 20 kN·m

Uncertainty of torque representation (% of measured value):
50-200 N·m: ±0,04 %
250-20000 N·m: ±0,02%

1 kN·m torque calibration machine

for DKD and working standard calibration. The machine is also used for the development and ongoing production of HBM torque transducers.

Torque steps from 5 N·m to 1000 N·m in steps of 1 N·m each.

Uncertainty of torque representation (% of measured value):
5 N·m - 1 kN·m : ±0,01 %

25 kN·m torque calibration machine

for DKD and working standard calibration. The machine is also used for the development and ongoing production of HBM torque transducers.

Torque steps from 100 N·m to 25 kN·m in steps of 100 N·m each.

Uncertainty of torque representation (% of measured value):
100 N·m - 20 kN·m ± 0,008%
20,1 kN·m - 25 kN·m ± 0,01%

50 kN·m torque calibration machine

for working standard calibration. The machine is also used for the production of HBM torque transducers.

Torque steps: 500 N·m to 50 kN·m

Uncertainty of torque representation (% of measured value):
500 N·m - 50 kN·m: ±0,2 %