reports in applied measurement
reports in applied measurement is an in-depth journal on measurement technology comprising articles submitted by independent authors.
RAM has a tradition going back to the mid-1960s.
It is edited by Dr. Martin Stockmann from the Institute of Mechanics at the University of Chemnitz, Germany. It is issued twice yearly in English and German exclusively on our website.
Measuring and logging forces during midfacial distraction osteogenesis
Clefts in lip, jaw and palate are the second most common congenital deformity. With approx.
A new transducer for directly measuring the forces and moments which a skier transfers to the skis
The aim of the work is the design and manufacture of a transducer with six degrees of freedom for measuring the forces and moments transferred from a skier’s feet to the skis (see Fig. 1).
BELFA load application vehicle -measurement and loading techniques for the structural evaluation of bridges and sewers
To demolish and rebuild road bridges that have been found by calculation to be unable to support heavy loads consumes resources and disrupts traffic.
Measuring torque on an engine test stand
It is not just the acquisition of the mechanical torque variables, it is also the integration into a mechanical overall system that are crucial. The overall view determines system suitability in performance test stands.
Comparative long-term measurements on buildings made of normal concrete and concrete made of reprocessed aggregate
The amount of building rubble in Germany is steadily increasing. And this is a high-grade raw material, which it is possible to reuse as an aggregate for making concrete.
Improving finite element analysis accuracy using physical measurements
Increasingly more engineers use computer aided analysis tools in the design process of a structure or part.
Measuring strain in a forging hammer in order to compensate for finite element computations
Although forging hammers have disadvantages when compared with presses due to the noise and vibration nuisance they create, their relatively low rate of output and the difficulty involved in automating them, nonetheless they will...
Experimental determination of the stress in a plaster column dating from the 11th century and listed as a protected historic monument
The use of experimental investigative methodsin building and civil engineering, particularlyfor assessing the safe load-bearing capacity ofan existing building material, has received asignificant boost in recent years due to the...
Long-term measurements of strains with strain-gauges and stability of strain-gauge transducers
Results from experiments aiming at the evaluation of the long-term stability (at ambient temperature and in laboratory conditions) under constant sustained loading of strain-gauges and strain-gauge transducers are reported.
Measurement of strains and temperature responses in reinforced concrete walls
The concrete is soft in the initial stage and it expands as a result of being heated.
reports in applied measurement
ISSN 1614-9912





























