reports in applied measurement
reports in applied measurement is an in-depth journal on measurement technology comprising articles submitted by independent authors.
RAM has a tradition going back to the mid-1960s.
It is edited by Dr. Martin Stockmann from the Institute of Mechanics at the University of Chemnitz, Germany. It is issued twice yearly in English and German exclusively on our website.
Temperature-compensating strain gages -a practical experiment for student training
The article describes the measurement system formed by a UGR 60 Multipoint Measuring Unit linked to a PC and explains the theoretical principles of the resistance changes in the strain gage.
Reliable and efficient measurement of multi-axial in-service loads on cars and commercial vehicles
This article describes the VELOS force transducer (vehicle load sensor) that was developed at the Fraunhofer Institut für Betriebsfestigkeit (LBF).
Wind-tunnel scales for measuring aerodynamic forces on the hypersonic configuration ELAC I
The article explains the relevant parameters, describes the working principle of the balance and discusses an example of the results.
Measurement equipment on a standards test-rig for radial fans
The article describes a pipe-type test facility for standards testing incorporating an on-line measurement system on the downstream side based on the MGC Digital Measuring Amplifier System.
Experimental determination of the load-bearing and deformation characteristics of the Flöhatal Bridge at Hetzdorf
The article describes the complex on-line measurement system with 87 measuring points for static measurements and 46 parallel measurement channels for the acquisition of dynamic signals.
Weighing-machine controls powder feeder for single-stage laser cladding
The article describes a recently developed powder feed system which maintains the quantity of powder passed per unit time within a specified tolerance band with the aid of a controller.
Complete measurement system with on-line evaluation and logging as a means of quality assurance in aircraft maintenance
The article describes the system, which was set up as a mobile unit, together with its application, taking aircraft weighing for determination of the center of gravity as an example.
On-line multipoint measurements using the Kreuzer circuit in large-scale tests on a railway coach body of modular design
The article describes load tests carried out for this purpose on a railway coach body and the measurement of the load-dependent deformation.
Measurement and testing techniques used in verifying the load-bearing capacity of a bridge over the Main-Danube Canal
The article describes the methods used which successfully demonstrated that the very expensive alternatives of a new replacement bridge or extensive repairs were unnecessary.
Force and pressure measurement during vacuum extractions in obstetrics
The article describes the design and calibration of the measurement device and gives examples of measurement results found on a phantom and during actual delivery.
reports in applied measurement
ISSN 1614-9912





























