reports in applied measurement
reports in applied measurement is an in-depth journal on measurement technology comprising articles submitted by independent authors.
RAM has a tradition going back to the mid-1960s.
It is edited by Dr. Martin Stockmann from the Institute of Mechanics at the University of Chemnitz, Germany. It is issued twice yearly in English and German exclusively on our website.
Combination of hot-cured bonding and spot-welding solves strain-gage installation problem on oil pipe
For reasons of reliability, the operator of an underground pipeline for the supply of oil at a temperature of 160°C (320°F) was interested in finding the operational strains occurring in the pipe walls in the vicinity of the pipe...
On-line evaluation of measurement results during the determination of residual stress using strain gages
The article illustrates an example of an industrial application for residual stress determination based on the ring-core method.
Control of the retarders on the sorting sidings at Offenburg marshalling yard using pressure transducers
The article describes this process using the marshalling yard at Offenburg as an example.
Measurement verification f the stress reduction on a water vessel by shape modification of a welded part
Shortly before finalizing inspection, a problem was found on the internal wall of a feed water tank at a power station.
Computer controlled receiving and discharge weighing system for grain
The article describes the implementation of this type of system and deals with the weigher control and data processing.
Measurements made during the restoration of a tower on a Middle-Age castle
The structural state of the Runneburg in Thuringia, which is one of the most significant remaining romantic, secular buildings in central Germany, requires immediate and comprehensive restoration work.
Monitoring the weight of the Sphinx lift at the "Top of Europe"
In this article the author describes how a warning and overload inhibit system was installed by using a strain transducer mounted on the cabin to give a measurement signal proportional to the cabin load.
Measurement of forces in a rock-wool hardening oven at 230 °C
The article deals with important details of the transducer design, including the temperature compensation and calibration.
Investigating the relative movements of wheel-hub seals on heavy trucks and trailers
The performance of wheel bearings on heavy goods vehicles is significantly dependent on the oil bath seals located in the bearings between the wheel-hub and axle spindle.
Displacement measurements on a Middle Age manuscript and their correlation with resulting surface damage
This article describes the examination that was carried out involving displacement and acceleration measurements.
reports in applied measurement
ISSN 1614-9912





























