reports in applied measurement
reports in applied measurement is an in-depth journal on measurement technology comprising articles submitted by independent authors.
RAM has a tradition going back to the mid-1960s.
It is edited by Dr. Martin Stockmann from the Institute of Mechanics at the University of Chemnitz, Germany. It is issued twice yearly in English and German exclusively on our website.
Elastic deformation measurements in the ice shelf at the Georg von Neumayer Station in Antarctica
This article describes measurements carried out for a pilot project by a team of women scientists and engineers who spent the winter of 1990/91 at the station.
Testing the spring force of hose-bands used in the car industry
Japanese car makers have long since realized the benefits of using spring-type hose-bands instead of the screw-clamp versions for hose connections.
Strain gages as sensors for controlling the manipulative robot hand OEDIPUS
The article describes the complete project including the force control and gives details of the arrangement and wiring of the strain gages on the elements.
Torque tests on car locking devices fitted with anti-theft systems
Cars are now being fitted to an increasing extent with central locking devices with integral anti-theft systems.
Test-rig for the determination of coefficients of sliding friction under the influence of abrasive intermediate materials
This article describes the development of a test-rig in which these parameters can be investigated under realistic simulated conditions, taking into account the effect of various abrasive materials.
Measuring masticatory forces with strain gages
This article deals with the forces involved in the chewing action in humans.
Instrumentation for monitoring the structural integrity of offshore jacket platforms
Any method of independently assessing the structural integrity of offshore platforms will be welcomed by the operators and owners of the platforms since the integrity of these structures is presently assessed by diving...
Stresses on sailing yachts at sea
This article describes load measurements taken on a number of yachts with lengths between 8.6 m and 35 m.
Monitoring the stress in the deck of an oil tanker
Taking the world as a whole, shipping losses average about one ship lost every three weeks and although this figure is relatively small compared with the number of ships operating, it is still a significant loss to the insurers.
Measurement of deformation on an experimental injection mold tool
The authors describe a way of checking the model upon which the computeraided tool design is based.
reports in applied measurement
ISSN 1614-9912





























