reports in applied measurement
reports in applied measurement is an in-depth journal on measurement technology comprising articles submitted by independent authors.
RAM has a tradition going back to the mid-1960s.
It is edited by Dr. Martin Stockmann from the Institute of Mechanics at the University of Chemnitz, Germany. It is issued twice yearly in English and German exclusively on our website.
Calibration of bridge standards for use in strain-gage measurements
This article describes the method used for accuracy tests made on the BN 100 Bridge Calibration Unit.
The establishment of a South African national measuring standard for force
This article describes the tests made on the force comparator measurement System.
Digital interfaces
This article explains the use of the IEEE 488 and RS-232-C/V.24 interfaces found on some HBM instruments.
Weight control of the metal dosage in die-casting
This article describes the design of a dosage controller which includes measurement of the level of liquid metal in the furnace.
The application of pressure transducers to water catchment for the Sellrain-Silz Power Scheme in the Tyrol, Austria
The Tiroler Wasserkraftwerke AG operates the Sellrain-Silz Hydroelectric Power Scheme which takes water from a catchment area covering a large part of the Alpine region in northern Stubai.
Checking the manufacture of cold formed parts
During forming, work hardening occurs in the product as an additional benefit, but if the semi-finished product has been welded, then cracks can arise in the regions of the welded seams during the forming process, causing scrap.
Reconstruction of a storm-damaged bridge on the approach to the Gotthard Tunnel in Switzerland
The base of a pillar supporting a bridge forming part of the Gotthard motorway was eroded by extreme flooding in August 1987.
Determination of vertical anisotropy in tensile tests using the DD1 Strain Transducer
The article describes a method for the automatic continual determination of r and it also gives the hardening exponent n if additional measurement of the testing force is carried out.
Calibration of inductive displacement transducers for creep investigations under radioactive conditions
In the nuclear power industry there is a requirement to carry out creep tests on radioactive materials.
Non-contact torque measurement on a test-rig for electrical drives
In order to make non-contact measurement of dynamic torque variations on a motor test-rig, a torque transducer with a high rotational rigidity and low mass moment of inertia was produced by the author of this article who also...
reports in applied measurement
ISSN 1614-9912





























