catman DAQ Software Downloads

Please enter your email address.

If you already have an account with, log in here using your email address to get unlimited access to HBM's complete technical documentation.

catman Easy / catman AP

Description Version Build Size Date
catman Easy / catman AP / catman PostProcess
4.1.2   731 MByte 10/2015
Plugin for DIAdem / catman
This plugin allows to open .bin files from HBM catman directly in DIAdem.
1.9.0   0.1 MByte 07/2013

Measurement Software

New features of catman 4.1

Optical Spectrum FS22 Interrogator with locked peaks
Color channel speed and and heart rate
Flex Table
Synchronized objects in Analysis mode

Optical strain measurement with HBM FiberSensing Interrogators type FS22SI and FS22DI

  • Display of wavelength
  • Conversion to strain and physical value through computation channel
  • Temperature compensation
  • Spectrum display
  • Peak locking
  • Bessel and Butterworth Low pass filters

New functions for lab testing and vehicle testing

  • Human Body vibration filters according to EN ISO 8041
  • Color-coded channels in y(t) overview graphs: Display color coded data on measurement curves, e.g. speed as color coded data on a curve for axial acceleration.
  • Shunt calibration to adapt your sensor input characteristics (QuantumX only)
  • Additional filters in analysis mode: (low-pass, high-pass, band-pass, band-stop filters with Bessel, Butterworth, Chebyshev and Elliptic characteristic)

New general functions

  • New Flex table visualization object to display live data, text, calculations, buttons, etc. in cells
  • Cursor synchronization in analysis mode: numerical displays, meters, bars, FFTs and tables can be synchronized with a cursor graph

New features of catman 4.0

New noise analysis functions

  • dBA weighting of acoustic signals
  • 2D color frequency spectrum for analysis of dynamic signals over time
  • Conversion of recorded acoustic signals into an audio file
  • FFT over a highlighted area in the post process

Enhanced device support

  • QuantumX
    • Decimal sample rates (10 kS/s, 100 kS/S)
    • PTP synchronization of distributed systems
    • High-speed mode (up to 200 kS/s)
  • Video recordings with pre-trigger for AVT cameras
  • Improved handling and synchronization of Kistler Wheel Force Transducers (Ethernet)