Perception data acquisition software

Genesis HighSpeed and Perception

Description Version Build Size Date
ISOBE5600 Firmware
2.00 12335 3 MByte 12/2012
Perception FREE Viewer Software
This is the FREE viewer version of Perception software which can be downloaded and used free of charge.
6.30 12335 204 MByte 12/2012
Perception Software
Please note that Perception 6.30 contains breaking changes in the CSI and RPC interfaces. When using CSI or RPC you need to update and recompile your software before you can use it with the new version of Perception. Refer to the CSI and RPC help files for more information.
Please also note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY.
6.30 12335 204 MByte 12/2012
Perception Software 64-bit
Please note that Perception 6.30 contains breaking changes in the CSI and RPC interfaces. When using CSI or RPC you need to update and recompile your software before you can use it with the new version of Perception. Refer to the CSI and RPC help files for more information.
Please also note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY.
6.30 12335 205 MByte 12/2012
PNRF Reader Toolkit 32/64-bit
Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format.
 
6.30 12335 5 MByte 12/2012


Perception API

Description Version Build Size Date
CSI Examples
 
    0.3 MByte 01/2013
Perception COM-RPC.msi
 
    6 MByte 01/2013


GPL Sources

Description Version Build Size Date
GPL Sources for IM2
GPL file for IM2 interface/controller card.
 
    287 MByte 12/2011


Important information for all HBM customers who own a Liberty 4 or 8 slot mainframe

Liberty PMB Update