© rc10de / photocase.com

MGCplus & CANHEADdirect software and firmware downloads

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.

MGCplus

Description Version Build Size Date
HBM common API
The HBM common API enables users to develop their own PC software application using Microsoft Visual Studio, to integrate HBM DAQ systems QuantumX, SomatXR, PMX and MGCplus.
The download includes the API as well as documentation and examples.
2.0   9 MByte 02/2015
HBM DIAdem Driver

Only available in German language.

The driver allows to integrate QuantumX, SomatXR and MGCplus in DIAdem.

Please see the Release Notes for futher details and requirements.


5.0   49 MByte 10/2014
MGCplus ABxx Firmware
Archive including all current firmware files for the display and control units of the MGCplus and MGCsplit amplifier systems. The archive can be directly unpacked into the firmware download directory "...\download".
 
P4.22   4 MByte 03/2012
MGCplus Command Set
 
EXT051010   2 MByte 10/2005
MGCplus CP22 Firmware
Archive including all current firmware files for the respective communication processors of the MGCplus and MGCsplit amplifier systems. The archive must be recursively unpacked into the firmware download directory "...\download", i. e. including all subdirectories.
 
P4.44   2 MByte 02/2015
MGCplus CP32 Firmware
Archive including all current firmware files for the respective communication processors of the MGCplus and MGCsplit amplifier systems. The archive must be recursively unpacked into the firmware download directory "...\download", i. e. including all subdirectories. The Zip file includes the following firmware versions: CP32 / CP32B Version P2.20, CP32-B Version P3.10.
 
P2.20, P3.10   1 MByte 02/2015
MGCplus CP42 Firmware
Archive including all current firmware files for the respective communication processors of the MGCplus and MGCsplit amplifier systems. The archive must be recursively unpacked into the firmware download directory "...\download", i. e. including all subdirectories.
 
P4.88   4 MByte 02/2015
MGCplus CP42 Measurement Data and MatLab

MatLab M-file for file import of CP42 measurement files directly into MatLab. The M-file was developed and tested with MatLab 6.5.

CP42 measurement data in 4 byte INT format (Intel) can be imported. Supported time formats: MGCplus device time (64 bit) and NTP time format (64 bit). You can also import measurement files without time channel.

Access to status information of every measurement value is possible.


 
1.04   0.2 MByte 05/2004
MGCplus Firmware
Archive including all current firmware files for all MGCplus and MGCsplit amplifier system components. The archive must be recursively unpacked into the firmware download directory "...\download", i. e. including all subdirectories. The Zip file includes the following firmware versions:
  • AB22A / ABX22A Version 4.22
  • AB22Apress / ABX22Apress Version P2.38
  • AB32 Version P4.22
  • CANHEAD Version P2.20
  • CP22 Version P4.44
  • CP32 / CP32B Version P2.20
  • CP32-B Version P3.10
  • CP42 Version P4.88
  • ML01, ML10, ML30, ML35, ML50, ML55, ML55S6, ML60 Version P4.16 / P35
  • ML38 Version P4.18
  • ML38B Version P5.62
  • ML10B, ML30B, ML50B, ML55B, ML55BS6, (RD003) Version P5.64
  • ML10B, ML30B, ML50B, ML55B, ML55BS6, (RD004) Version P6.06
  • ML01B, ML35B, (RD003) Version P5.64
  • ML01B, ML35B, (RD004) Version P6.06
  • ML60B Version P5.62
  • ML60B (RD061) Version P6.06
  • ML70 Version P2.22
  • ML70 IEC Version V1.13
  • ML70B Version P5.32
  • ML70B IEC Version V5.14
  • ML71 Version P2.12
  • ML71S6 Version P2.12
  • ML71B Version P5.22
  • ML71BS6 Version P5.20
  • ML74 Version P2.12
  • ML74B Version P5.30
  • ML77 Version P2.22
  • ML77B Version P5.28
  • ML78 Version P2.24
  • ML78B Version P5.32
  • ML85/3 Version P4.35
  • ML85B Version P2.16
  • ML85B IEC Version V1.08
  • ML85C Version P5.18
  • ML85C IEC Version V5.08
  • ML455 Version P6.62
  • ML460 Version P1.26
  • ML460 (RD461) Version P6.02
  • ML801 Version P5.54
  • ML801B Version P6.64

 
3.34 zhp   16 MByte 02/2015
MGCplus MGCpLoad
MGCplus Firmware Loader MGCpLoad. Firmware download program for Windows 95/98, NT, 2000 and XP. Unzip the downloaded ZIP-file and read the information in the readme.txt file.
 
3.5.5   1 MByte 04/2011
MGCplus ML71 CAN
ML71 CAN database for SAE J1939.
 
P1.20   0.005 MByte 11/2000
MGCplus ML77 GSD Editor
GSD Editor for ML77(B).
 
V1.2.1   5 MByte 03/2003
MGCplus ML77 Profibus DP
PROFIBUS DP GSD and GSE files for ML77: German version: GSD file, English version: GSE file.
 
2.17   0.01 MByte 05/2006
MGCplus ML7x Firmware
Archive including firmware files for special function modules of the MGCplus and MGCsplit amplifier systems. The archive can be directly unpacked into the firmware download directory "...\download".
 
3.34 zhp   2 MByte 02/2015
MGCplus MLmulti Firmware
Archive including firmware files for ML455, ML460, ML801 and ML801B multi-channel amplifiers. The archive can be directly unpacked into the firmware download directory "...\download".
 
    1 MByte 03/2012
MGCplus MLsingle Firmware
Archive including firmware files for ML01, ML10, ... , ML60 single channel amplifiers. The archive can be directly unpacked into the firmware download directory "...\download".
 
    2 MByte 03/2012
MGCplus Source code (GPL)
 
    88 MByte 10/2011
MGCplus SwiftCal Full Version
Full version of MGCplus SwiftCal. Also compatible with 64-bit systems. Users with existing installations of MGCplus SwiftCal and 32-bit systems can also use the patch file.
 
2.2 r1 40 MByte 12/2011
MGCplus SwiftCal Patch
Patch for the calibration software MGCplus SwiftCal (version 2.x.x). This patch can only be used with existing installations of MGCplus SwiftCal on 32 bit systems. Users of 64 bit systems (Windows7) need to download and install the full version of MGCplus SwiftCal.
 
2.2 r1 11 MByte 12/2011
MGCplus System CD
English | Deutsch
Includes MGCplus Assistant (version 3.5.0.10)
 
3.43   163 MByte 02/2015
MGCplus USB Driver
The USB driver supports the USB interface of MGCplus CP42/CP22 and the HBM USB adapter for MGCplus CP32 and Spider8. PC operating system: Windows XP, Vista, 7 (32-bit and 64-bit).
 
3.3.3.2   1 MByte 03/2010

CANHEADdirect

Description Version Build Size Date
CANHEADdirect Setup
Setup program to configure CANHEADdirect driver and PCAN network for programming with API and LabView driver.
 
1.0   12 MByte 06/2009

MGCplus SwiftCal

Description Version Build Size Date
MGCplus SwiftCal Full Version
Full version of MGCplus SwiftCal. Also compatible with 64-bit systems. Users with existing installations of MGCplus SwiftCal and 32-bit systems can also use the patch file.
 
2.2 r1 40 MByte 12/2011
MGCplus SwiftCal Patch
Patch for the calibration software MGCplus SwiftCal (version 2.x.x). This patch can only be used with existing installations of MGCplus SwiftCal on 32 bit systems. Users of 64 bit systems (Windows7) need to download and install the full version of MGCplus SwiftCal.
 
2.2 r1 11 MByte 12/2011