- © rc10de / photocase.com
Latest SoMat software and firmware
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
SoMat TCE
| Description | Version | Build | Size | Date |
| SoMat TCE This firmware version is not compatible with an eDAQ Classic ECPU Processor. |
3.18.0 | 495 | 4 MByte | 02/2013 |
SoMat eDAQ
| Description | Version | Build | Size | Date |
| SoMat eDAQ Firmware |
3.18.A | 494 | 25 MByte | 02/2013 |
SomatCR
| Description | Version | Build | Size | Date |
| SomatCR Assistant Software SomatCR Assistant is a configuration program for the thermo module MC1609. Its main functions are configuring the modules, doing test measurements with the current configuration and creating DBC files (Vector CAN-DB format) which describe the CAN messages generated by the modules. System requirements: Operating Systems: XP / Vista / Windows 7; 32 and 64-bit platforms supported Hard disk: Approx. 10MB of free space CAN-interface: SomatCR Assistant supports several CAN adapters. A list can be found in the SomatCR Assistant help. Drivers and tools for CAN adapters are not included with the SomatCR Assistant. |
1.1.1.0 | 8 MByte | 3/2013 | |
| SomatCR CAN configuration file CAN configuration file (.dbc) for SomatCR |
1.1 | 0.001 MByte | 05/2013 |
SoMat InField
| Description | Version | Build | Size | Date |
| SoMat InField |
2.5.1 | 29 MByte | 05/2012 |
SoMat libsie
| Description | Version | Build | Size | Date |
| SoMat libsie The libsie SIE reader library exposes an object-oriented C API for reading SIE data. |
1.0.0 | 6 MByte |
SoMat TCS
| Description | Version | Build | Size | Date |
| SoMat TCS Setup software for use with the SoMat 2100 Field Computer System (FCS) . |
2.15 | 4 MByte |