© rc10de / photocase.com

Download archive for SoMat software and firmware

This archive contains older and unsupported SoMat software and firmware.

For the latest SoMat software and firmware, please click here.

SoMat TCE

Description Version Build Size Date
SoMat TCE
This firmware version is not compatible with an eDAQ Classic ECPU Processor.
 
3.17.0 461 4 MByte 06/2012
SoMat TCE
This firmware version is not compatible with an eDAQ Classic ECPU Processor.
 
3.16.0 435 4 MByte 01/2012
SoMat TCE
This firmware version is not compatible with an eDAQ Classic ECPU Processor.
 
3.15.0 397 4 MByte 10/2010
SoMat TCE
 
3.14.0 353 4 MByte 09/2010
SoMat TCE
 
3.8.6   16 MByte  
SoMat TCE
 
3.8.6a   15 MByte  
SoMat TCE
 
3.8.6b   15 MByte  
SoMat TCE
 
3.8.6c   15 MByte  
SoMat TCE
 
3.8.6d   16 MByte  
SoMat TCE
 
3.8.7   15 MByte  
SoMat TCE
 
3.8.8   14 MByte  
SoMat TCE
NOTE: This is the last Release of TCE software and firmware that can be used with an eDAQ Classic ECPU Processor.
 
3.9.0   15 MByte  
SoMat TCE
This firmware version is not compatible with an eDAQ Classic ECPU Processor.
 
3.10.1 149 2 MByte 08/2008
SoMat TCE
This firmware version is not compatible with an eDAQ Classic ECPU Processor.
 
3.11.0 227 2 MByte 11/2008
SoMat TCE
This firmware version is not compatible with an eDAQ Classic ECPU Processor.
 
3.12.0 247 2 MByte 05/2009
SoMat TCE
This firmware version is not compatible with an eDAQ Classic ECPU Processor.
 
3.13.0 285 4 MByte 08/2009
SoMat TCE
This firmware version is not compatible with an eDAQ Classic ECPU Processor.
 
3.13.2 325 4 MByte 10/2009


SoMat eDAQ

Description Version Build Size Date
SoMat eDAQ Firmware
 
3.17.A 460 25 MByte 06/2012
SoMat eDAQ Firmware
 
3.16.A 434 25 MByte 01/2012
SoMat eDAQ Firmware
 
3.15.A 396 25 MByte 10/2010
SoMat eDAQ Firmware
 
3.14.A   24 MByte 30/2010
SoMat eDAQ Firmware
 
3.14.C   24 MByte 11/2010
SoMat eDAQ Firmware
 
3.10.1   10 MByte 03/2008
SoMat eDAQ Firmware
 
3.10.2   10 MByte 05/2009
SoMat eDAQ Firmware
 
3.11.B   10 MByte 12/2008
SoMat eDAQ Firmware
 
3.12.A   10 MByte 03/2009
SoMat eDAQ Firmware
 
3.13.C 302 11 MByte 09/2009
SoMat eDAQ Firmware
 
3.13.D 320 11 MByte 10/2009


SomatCR

Description Version Build Size Date
SomatCR Assistant Software
SomatCR Assistant is a configuration program for the thermo module MC1609. Its main functions are configuring the modules, doing test measurements with the current configuration and creating DBC files (Vector CAN-DB format) which describe the CAN messages generated by the modules. System requirements: Operating Systems: XP / Vista / Windows 7; 32 and 64-bit platforms supported Hard disk: Approx. 10MB of free space CAN-interface: SomatCR Assistant supports several CAN adapters. A list can be found in the SomatCR Assistant help. Drivers and tools for CAN adapters are not included with the SomatCR Assistant.
 
1.1.1.0   8 MByte 3/2013
SomatCR CAN configuration file
CAN configuration file (.dbc) for SomatCR
 
1.1   0.001 MByte 05/2013


SoMat InField

Description Version Build Size Date
SoMat InField
 
2.5.0   29 MByte 11/2011
SoMat InField
 
2.4.1   29 MByte 09/2010
SoMat InField
 
1.4.0   23 MByte 01/2004
SoMat InField
 
1.5.1   25 MByte 29/2004
SoMat InField
 
1.6.0   25 MByte 11/2006
SoMat InField
 
1.6.2   25 MByte 09/2006
SoMat InField
 
1.6.4   25 MByte 06/2007
SoMat InField
 
2.0.0   28 MByte 08/2008
SoMat InField
 
2.0.1   28 MByte 05/2008
SoMat InField
 
2.1.0   29 MByte 06/2008
SoMat InField
 
2.3.0   29 MByte 04/2009
SoMat InField
 
2.4.0   29 MByte 08/2009


TCE

The eDAQ firmware and TCE software is for use with the eDAQ and eDAQ-lite data acquisition systems.

eDAQ Firmware

The eDAQ firmware and TCE software are now distributed and released separately. If upgrading from an earlier version you will need to download and install both the TCE and eDAQ firmware packages. Any eDAQ firmware with a version starting with 3.XX is compatible with any TCE software with a version starting with 3.XX. All firmware versions are Not Compatible with an eDAQ Classic ECPU Processor.

InField

A versatile field analysis software program optimized for use with SoMat hardware.