Windows 7 compatibility list for HBM products
Companies worldwide are upgrading their PC infrastructures to the Windows 7 operating system. Under Windows 7 as well you can trust in reliable measurement results using HBM hardware and software products.
The following HBM products are Windows 7 compatible:
Torque measurement technology
- T12 Assistant for the T12 digital torque transducer (from version 1.1.104)
Go to the Download
Weighing electronics / Digital load cells
- AED_Panel 32: software for FIT® load cells (FIT®, FIT®/0, FIT®/1, FIT®/4, FIT®/5) and AD/AED electronics (AD101B, AD103B, AD103C, AD104, AD104C, AD105, AD105C) and load cells PW20i, C16i, C16i3.
Go to the Download - WE2107 Panel Software
Go to the Download
DAQ systems and software
- Assistant software for the QuantumX amplifier system
Supports single- and multi-core systems with 32-bit and 64-bit systems (in the latter case, configured as 32-bit system)
Go to the Download - Assistant software for the MGCplus amplifier system
Go to the Download - catman®Easy (from version 3.1)
Go to the Download - catman®AP (from version 3.1)
Go to the Download - catman®Enterprise
Go to the Download - catman®Starter
- CANHEADdirect System-Check
- Perception DAQ software for HBM Genesis HighSpeed (32-bit and 64-bit; from version 6.14)
Perception is also available as a 64-bit-compiled "Enterprise version". This Perception version can only be run on 64-bit systems and therefore utilizes the special performance features of 64-bit processors in particular.
Go to the Download - Somat InField field analysis software for HBM Somat (32-bit and 64-bit; from version 2.5.0)
Go to the Download - Somat TCE Test Control Environment software for HBM Somat (32-bit and 64-bit; from version 3.15.0 build 397)
Go to the Download - HBM nCode Fatigue and Durability Software
HBM nCode software platform support includes Windows 7 (32- and 64-bit).
Visit HBM nCode for more information
Industrial Amplifiers
- PMX WebServer
- PME Assistant, PME Firmware Loader, EASYsetup, EASY teach (ab Version 1.0.5.1), MP85A Toolkit, INDUSTRYmonitor, I-P.M Data-Conversion
- digiCLIP Assistant, digiCLIP Firmware Loader
- MVD Assistant, Scout55 Assistant
- CMD Assistant, LabView-Driver
Zum Download
Our tip: Stay up to date with an HBM software maintenance contract
An HBM software maintenance contract always keeps you up to date. We support you when you update catman®, Perception and HBM nCode software. Upgrading to a new operating system like Windows 7 is made even easier for you.


