© rc10de / photocase.com

Somat Downloads

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.

Somat TCE

Description Version Build Size Date
Somat TCE
This firmware version is not compatible with an eDAQ Classic ECPU Processor.
 
3.22.0 545 5 MByte 11/2014

Somat eDAQ

Description Version Build Size Date
Somat eDAQ Firmware
 
3.22.A 544 25 MByte 11/2014

SomatCR

Description Version Build Size Date
SomatCR Assistant Software
SomatCR Assistant is a configuration program for the thermo module MC1609. Its main functions are configuring the modules, doing test measurements with the current configuration and creating DBC files (Vector CAN-DB format) which describe the CAN messages generated by the modules.

System requirements:
  • Operating Systems: XP / Vista / Windows 7; 32 and 64-bit platforms supported
  • Hard disk: Approx. 10MB of free space
  • CAN-interface: SomatCR Assistant supports several CAN adapters. A list can be found in the SomatCR Assistant help. Drivers and tools for CAN adapters are not included with the SomatCR Assistant.

 
1.1.1.0   8 MByte 03/2013
SomatCR CAN configuration file
CAN configuration file (.dbc) for SomatCR
Replace ‘xxxxx’ with the serial number of your new SomatCR module
 
1.1   0.003 MByte 01/2014

Somat InField

Description Version Build Size Date
Somat InField
 
2.5.1   29 MByte 05/2012

Somat libsie

Description Version Build Size Date
Somat libsie
The libsie SIE reader library exposes an object-oriented C API for reading SIE data.
 
1.0.0   6 MByte  

Somat TCS

Description Version Build Size Date
Somat TCS
Setup software for use with the SoMat 2100 Field Computer System (FCS) .
 
2.15   4 MByte