Torque Transducers - Software and Firmware Downloads
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
T12
| Description | Version | Build | Size | Date |
| T12 Assistant T12 Assistant is a useful tool for setting up and analyzing your measurements. The user friendly PC software provides you with many of functions that enable you to get correct results in a quick and reliable way. Includes also the GSD and GSE files. For Windows XP, Windows Vista and Windows 7. Installation Note: Please unzip all files before starting the installation of the T12 Assistant. |
1.1.104 | 54 MByte | 12/2010 | |
| T12 EDS File EDS file for T12 digital torque measurement system |
0.01 MByte | 12/2007 | ||
| T12 Firmware Firmware for T12 stator. Archive including current firmware files for T12. The appropriate firmware loader is part of the T12 assistant. The zip file has to be extracted into the T12 assistant Download directory. |
1.12 | 0.2 MByte | 10/2009 | |
| T12 GSD GSE files GSD and GSE files for T12 digital torque transducer. |
0.002 MByte | 04/2006 |
T40 / TIM40
| Description | Version | Build | Size | Date |
| TIM40 EDS file TIM40 EDS file for CANbus interfaces |
0.01 MByte | 11/2012 | ||
| TIM40 Firmware Firmware for TIM40 torque interface module. |
1.14 | 0.4 MByte | 11/2012 | |
| TIM40 GSD/GSE files GSD/GSE files for TIM40 |
0.003 MByte | 01/2009 |
Torque Transducers
TechNote
Important update information for users of T12, PME and digiCLIP software
Read the TechNote about HBM software on multicore PCs with PEAK-CAN-USB dongle and CAN-driver