Medical Portal HBM

Avances médicos gracias a las tecnologías de medición de HBM

Optimal medical treatment requires extremely high-quality medical engineering. As the global technology and market leader, HBM offers reliable and precise measurement technology, which can be also found in a whole range of medical devices, for instance:

  • Scales

    • Bed scales
    • Suspended scales
    • Incubator scales
    • Baby scales
    • Person scales
    • Chair scales
    • Blood bag scales
  • Pumps

    • Infusion pumps
    • Injection pumps
    • Insulin pumps
  • Lifters

    • Ceiling lifters
    • Elevating aids
    • Mobile lifters
  • CPR devices

  • Hand and finger dynamometers

Products and solutions for your application

Profit from our productos y servicios across the entire measurement chain for efficient medical engineering products and lasting process optimization! Standard or special applications - we have the right medical engineering solution for you.

Your reasons for HBM ...

Medical Device Design using Strain Gauges

Watch our recorded webinar:

Understanding the Benefits of Strain Gauge Technology in OEM Medical Devices

SLS sling scale

SLS sling scale
  • Legal-for-trade and non legal-for trade versions
  • Maximum capacity up to 320 kg
  • Head start on logistics through verification independent of the place of installation
  • Tested per OIML R 76

PW27 - hygienic load cell

PW27 hygienic load cell
  • EHEDG-certified
  • Designed to hygienic aspects
  • Aseptic design for top safety
  • Suitable for humid, aggressive environments
  • Stainless steel housing with IP68 / IP69K protection
  • Maximum capacity 10 kg and 20 kg
  • Easy to clean

PW27 - hygienic load cell